MAX3874

Obsolete

2.488Gbps/2.667Gbps Clock and Data Recovery with Limiting Amplifier

Viewing:

Overview

  • 2.488Gbps and 2.667Gbps Input Data Rates
  • Reference Clock Not Required for Data Acquisition
  • Exceeds ANSI, ITU, and Bellcore SONET/SDH Jitter Specifications
  • 2.7mUIRMS Clock Jitter Generation
  • 10mVP-P Input Sensitivity Without Threshold Adjust
  • 0.65UIP-P High-Frequency Jitter Tolerance
  • ±170mV Wide Input Threshold Adjust Range
  • Clock Holdover Capability Using Frequency-Selectable Reference Clock
  • Serial Loopback Input Available for System Diagnostic Testing
  • Loss-of-Lock (active-low LOL) Indicator
  • Small 5mm x 5mm 32-Pin QFN Package
MAX3874
2.488Gbps/2.667Gbps Clock and Data Recovery with Limiting Amplifier
MAX3874: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX3872EVKIT

Evaluation Kit for the MAX3872, MAX3874

Features and Benefits

  • SMA Connectors for All High-Speed I/Os
  • Operational Mode Select Pins
  • Loss-of-Lock LED
  • Single +3.3V Power-Supply Operation
  • Fully Assembled and Tested

Product Details

The MAX3872/MAX3874 evaluation kits (EV kits) simplify evaluation of the MAX3872 and MAX3874 clock and data recovery with limiting amplifier ICs. These EV kits enable testing of all MAX3872 and MAX3874 functions. SMA connectors are provided for the differential inputs and outputs. All high-speed inputs and outputs have on-board AC-coupling capacitors to allow direct connection to 50Ω test equipment.

MAX3874EVKIT

Evaluation Kit for the MAX3872, MAX3874

Features and Benefits

  • SMA Connectors for All High-Speed I/Os
  • Operational Mode Select Pins
  • Loss-of-Lock LED
  • Single +3.3V Power-Supply Operation
  • Fully Assembled and Tested

Product Details

The MAX3872/MAX3874 evaluation kits (EV kits) simplify evaluation of the MAX3872 and MAX3874 clock and data recovery with limiting amplifier ICs. These EV kits enable testing of all MAX3872 and MAX3874 functions. SMA connectors are provided for the differential inputs and outputs. All high-speed inputs and outputs have on-board AC-coupling capacitors to allow direct connection to 50Ω test equipment.

MAX3872EVKIT
Evaluation Kit for the MAX3872, MAX3874
MAX3874EVKIT
Evaluation Kit for the MAX3872, MAX3874

Latest Discussions

No discussions on MAX3874 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed