Overview

Features and Benefits

  • SMA Connectors for All High-Speed I/Os
  • Operational Mode Select Pins
  • Loss-of-Lock LED
  • Single +3.3V Power-Supply Operation
  • Fully Assembled and Tested

Product Details

The MAX3872/MAX3874 evaluation kits (EV kits) simplify evaluation of the MAX3872 and MAX3874 clock and data recovery with limiting amplifier ICs. These EV kits enable testing of all MAX3872 and MAX3874 functions. SMA connectors are provided for the differential inputs and outputs. All high-speed inputs and outputs have on-board AC-coupling capacitors to allow direct connection to 50Ω test equipment.

Applicable Parts