MAX3822
PRE-RELEASE+3.3V, 2.5Gbps Quad Limiting Amplifier
Overview
- Single +3.3V Supply
- Single-, Dual-, or Quad-Channel Operation at 2.5Gbps
- 700mW Total Power Dissipation (Quad-Channel Operation)
- 120ps Maximum Output Edge Speed
- Overall and Individual Channel Loss-of-Power (Active-Low LOP) Indicator
- Differential CML Outputs with On-Chip Back Termination Resistors
- 30ps Maximum Deterministic Jitter
- 2ps Random Jitter
- Power-Down Feature Shuts Down Unused Channels
- Operating Temperature Range: 0°C to +85°C
The MAX3822 quad limiting amplifier is ideal for multichannel systems with data rates up to 2.5Gbps. The MAX3822 operates from a single +3.3V supply, over temperatures ranging from 0°C to +85°C. A channel-select (CS) pin is provided to program single-, dual-, or quad-channel operation. The disabled channels are shut down to reduce power consumption. The output interface for all four channels is CML.
The input can be driven from 20mVP-P to 1000mVP-P differentially. The threshold voltage control is common for all four channels and is programmable by an external resistor. Four separate power detectors are incorporated to monitor the received signal level for each channel. Individual TTL-compatible loss-of-power (active-low LOP) indicators assert low if the channel signal input is below the programmed threshold. Typically 4dB LOP hysteresis (2dB optical) is provided to prevent chattering when the input signal level is close to the threshold. A general active-low LOP indicator is also provided which asserts low if one or more of the four inputs is in the LOP condition.
Applications
- ATM Switch Networks
- Dense Digital Cross-Connects
- High-Speed Parallel Links
- Multichannel Receiver Modules
- Optical System Interconnects
Documentation
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on MAX3822 yet. Have something to say?
Start a Discussion on EngineerZone®