MAX382
PRODUCTIONLow-Voltage, 8-Channel/Dual 4-Channel Multiplexers with Latchable Inputs
- Part Models
- 3
- 1ku List Price
- Starting From $9.87
Overview
- Pin-Compatible with Industry-Standard DG428/DG429, DG528/DG529, MAX368/MAX369
- Single-Supply Operation (+2.7V to +16.5V)
- Bipolar Supply Operation (±3V to ±8V)
- Low Power Consumption (< 300µW)
- Low On-Resistance, 100Ω max
- Guaranteed On-Resistance Match Between Channels, 4Ω max
- Low Leakage, 2.5nA at +85°C
- TTL/CMOS-Logic Compatible
The MAX382/MAX384 are low-voltage, CMOS, 1-of-8 and dual 4-channel muxes with latchable digital inputs. They feature low-voltage operation from a +2.7V to +16.5V single supply and from ±3V to ±8V dual supplies. Pin compatible with the DG428/DG429, these muxes offer low on-resistance (100Ω max) matched to within 4Ω max between channels. Additional features include off leakage less than 2.5nA at +85°C and guaranteed low charge injection (10pC max). ESD protection is greater than 2000V per Method 3015.7.
Applications
- Audio-Signal Routing
- Automated Test Equipment (ATE)
- Battery-Powered Applications
- Low-Voltage Data Acquisition
- Sample-and-Hold Circuits
Documentation
Data Sheet 1
Design Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX382CWN+ | 18-Lead SOIC (7.6mm x 11.75mm x 2.65mm) | ||
| MAX382EWN+ | 18-Lead SOIC (7.6mm x 11.75mm x 2.65mm) | ||
| MAX382EWN+T | 18-Lead SOIC (7.6mm x 11.75mm x 2.65mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Dec 9, 2025 - 2444 WAFER FAB |
||
| MAX382CWN+ | PRODUCTION | |
| MAX382EWN+ | PRODUCTION | |
| MAX382EWN+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MAX382 yet. Have something to say?
Start a Discussion on EngineerZone®