MAX3812

Obsolete

Multirate SMPTE SD/HD Cable Driver with Selectable Slew Rate

Viewing:

Overview

  • SMPTE 292M, SMPTE 344M, SMPTE 259M, and DVB-ASI Compliant
  • 106mW Power Consumption Using a +3.3V Power Supply
  • Smooth Rise/Fall Transitions for Low EMI
  • Selectable Slew Rate for HD and SD Rates
  • Pin Compatible with Gennum GS1528
  • Dual Coaxial Cable Driving Outputs
  • Adjustable Output Voltage Swing
  • Input Compatibility with Differential Swings of CML, LVPECL, and LVDS
  • 0°C to +85°C Operating Temperature Range
MAX3812
Multirate SMPTE SD/HD Cable Driver with Selectable Slew Rate
MAX3812: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX3812 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed