MAX3735A
NOT RECOMMENDED FOR NEW DESIGNS2.7Gbps, Low-Power SFP Laser Drivers
Multirate 3.3V Laser Driver for SFP Modules Meets All Requirements for SFF-8472 Digital Diagnostics
- Part Models
- 2
- 1ku List Price
- price unavailable
Overview
- Fully Compliant with SFP and SFF-8472 MSAs
- Programmable Modulation Current from 10mA to 60mA (DC-Coupled)
- Programmable Modulation Current from 10mA to 85mA (AC-Coupled)
- Programmable Bias Current from 1mA to 100mA
- Edge Transition Times <51ps
- 27mA (typ) Power-Supply Current
- Multirate 155Mbps to 2.7Gbps Operation
- Automatic Average Power Control
- On-Chip Pullup Resistor for TX_Disable
- 24-Pin 4mm x 4mm QFN package
The MAX3735A is a +3.3V laser driver for SFP/SFF applications from 155Mbps up to 2.7Gbps. The device accepts differential input data and provides bias and modulation currents for driving a laser. DC-coupling to the laser allows for multirate applications and reduces the number of external components. The MAX3735A is fully compliant with the SFP MSA timing and the SFF-8472 transmit diagnostic requirements.
An automatic power-control (APC) feedback loop is incorporated to maintain a constant average optical power over temperature and lifetime. The wide modulation current range of 10mA to 60mA (up to 85mA AC-coupled) and bias current of 1mA to 100mA make this product ideal for driving FP/DFB laser diodes in fiber-optic modules. The resistor range for the laser current settings is optimized to interface with the DS1858 SFP controller IC.
The MAX3735A provides transmit-disable control, a single-point latched transmit-failure monitor output, photocurrent monitoring, and bias-current monitoring to indicate when the APC loop is unable to maintain the average optical power.
The MAX3735A is available in a 4mm x 4mm TQFN package and operates over the extended temperature range of -40°C to +85°C.
Applications
- 1G/2G Fibre Channel SFF/SFP Optical Transceiver Modules
- Gigabit Ethernet SFF/SFP Transceiver Modules
- Multirate OC-3 to OC-48 FEC SFF/SFP Transceiver Modules
Documentation
Data Sheet 1
Design Note 2
Technical Articles 8
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX3735AETG+ | LFCSP | ||
| MAX3735AETG+T | LFCSP |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Interface Transmitters 1 | ||
| MAX3273 | +3.3V, 2.5Gbps Low-Power Laser Driver | |
Evaluation Kits
Latest Discussions
No discussions on MAX3735A yet. Have something to say?
Start a Discussion on EngineerZone®