Overview

Features and Benefits

  • Fully Assembled and Tested
  • Single +3.3V Power Supply Operation
  • AC-Coupling Provided On-Board
  • Allows Optical and Electrical Evaluation

Product Details

The MAX3735A evaluation kit (EV kit) is an assembled demonstration board that provides complete optical and electrical evaluation of the MAX3735A.

The EV kit is composed of two independent sections, one optical and one electrical, on the PC board. The output of the electrical evaluation section is interfaced to an SMP connector that can be connected to a 50Ω terminated oscilloscope. The output of the optical evaluation section is configured for attachment to a laser/monitor diode.

Applications

  • 1G/2G Fibre Channel SFF/SFP Optical Transceiver Modules
  • Gigabit Ethernet SFF/SFP Transceiver Modules
  • Modules
  • Multirate OC-3 to OC-48 FEC SFF/SFP Transceiver Modules

Applicable Parts

Documentation & Resources