MAX3680

Obsolete

+3.3V, 622Mbps, SDH/SONET 1:8 Deserializer with TTL Outputs

Low-Power 622Mbps Demux

Viewing:

Overview

  • Single +3.3V Supply
  • 622Mbps Serial to 77Mbps Parallel Conversion
  • 165mW Power
  • Synchronization Input for Data Realignment and Reframing (MAX3680)
  • Differential 3.3V PECL Clock and Data Inputs
  • TTL Data Outputs
MAX3680
+3.3V, 622Mbps, SDH/SONET 1:8 Deserializer with TTL Outputs
MAX3680: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Clock & Data Recovery 1
MAX3676 NOT RECOMMENDED FOR NEW DESIGNS 622Mbps, 3.3V Clock-Recovery and Data-Retiming IC with Limiting Amplifier
Serializer/Deserializer (SerDes) & Gigabit Multimedia Serial Link (GMSL) 1
MAX3681 Obsolete +3.3V, 622Mbps, SDH/SONET 1:4 Deserializer with LVDS Outputs
Transimpedance Amplifiers (TIA) 1
MAX3665 NOT RECOMMENDED FOR NEW DESIGNS 622Mbps, Ultra-Low-Power, 3.3V Transimpedance Preamplifier for SDH/SONET
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX3680 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed