MAX368
LAST TIME BUYFault-Protected Analog Multiplexer with Latch
- Part Models
- 3
- 1ku List Price
- price unavailable
Overview
- All Switches Off with Power Supplies Off
- Overvoltage Protection up to ±35V
- Only Nanoamperes of Input Current under All Fault Conditions
- Latch-Up Proof Construction
- Operates from ±4.5 to ±18V Supplies
- All Digital Inputs are TTL and CMOS Compatible
- Internal Data Latches for Channel Selection
MAX368/369 are 8 channel single-ended ( 1 of 8) and 4 channel differential (2 of 8) fault-protected multiplexers with on-chip data latches. Using a series N-channel. P-channel, N-channel structure, these multiplexers provide significantly improved fault protection over previous devices. If power to the multiplexers is removed while input voltages are still applied, all channels urn off, allowing only a few nanoamperes of leakage current to flow in the inputs. This not only protects the multiplexer and the circuitry connected to the output, but also protects the sensors or signal sources which drive the multiplexer inputs.
When an overvoltage signal of up to ±35V is applied to an analog input of a Maxim fault-protected multiplexer, that input channel turns off. If the overvoltage is applied to an on channel. the multiplexer output is clamped to less than its power supply voltage, thereby protecting sensitive circuitry that may be connected to the multiplexer output.
All channel selection and control inputs are fully compatible with both TTL and CMOS logic levels. In addition, break-before-make switch operation is guaranteed and typical power dissipation is less than 7 milliwatts. which makes the MAX 368/369 ideally suited for portable equipment usage.
APPLICATIONS
- Data Acquisition Systems
- Industrial Process Control Systems
- Avionics Test Equipment
- Signal Routing Between Systems
- Computer Controlled Analog Data Logging
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX368CWN+ | 18-Lead SOIC (7.6mm x 11.75mm x 2.65mm) | ||
| MAX368EPN+ | PDIP | ||
| MAX368EWN+ | 18-Lead SOIC (7.6mm x 11.75mm x 2.65mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
May 21, 2018 - 1752 ASSEMBLY |
||
| MAX368EPN+ | ||
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MAX368 yet. Have something to say?
Start a Discussion on EngineerZone®