MAX366
PRODUCTIONSignal Line Circuit Protector with Three Independent Protectors
- Part Models
- 5
- 1ku List Price
- Starting From $3.34
Overview
- ±40V Overvoltage Protection
- Open Signal Paths with Power Off
- 100Ω Signal Paths with Power On
- 1nA Max Path Leakage at +25°C
- 44V Maximum Supply Voltage Rating
- Automatic Protection; No Programming or Controls
The MAX366 and MAX367 are multiple, two-terminal circuit protectors. Placed in series with signal lines, each two-terminal device guards sensitive circuit components against voltages near and beyond the normal supply voltages. These devices are used at interfaces where sensitive circuits are connected to the external world and could encounter damaging voltages (up to 35V beyond the supply rails) during power-up, power-down, or fault conditions.
The MAX366 contains three independent protectors and the MAX367 contains eight. They can protect analog signals using either unipolar (4.5V to 36V) or bipolar (±2.25V to ±18V) power supplies. Each protector is symmetrical. Input and output terminals may be freely interchanged.
These devices are voltage-sensitive MOSFET transistor arrays that are normally on when power is applied and normally open circuit when power is off. With ±10V supplies, on-resistance is 100Ω max and leakage is less than 1nA at +25°C.
When signal voltages exceed or are within approximately 1.5V of either power-supply voltage (including when power is off), the two-terminal resistance increases dramatically, limiting fault current as well as output voltage to sensitive circuits. The protected side of the switch maintains the correct polarity and clamps approximately 1.5V below the supply rail. There are no "glitches" or polarity reversals going into or coming out of a fault condition.
Applications
- Automated Test Equipment (ATE)
- Data Acquisition
- Hot-Insertion Boards/Systems
- Process Control Systems
- Redundant/Backup Systems
- Sensitive Instruments
Documentation
Data Sheet 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX366CSA+ | Small-Outline IC Narrow (0.15in) | ||
| MAX366CSA+T | Small-Outline IC Narrow (0.15in) | ||
| MAX366EPA+ | PDIP | ||
| MAX366ESA+ | Small-Outline IC Narrow (0.15in) | ||
| MAX366ESA+T | Small-Outline IC Narrow (0.15in) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 29, 2026 - 2444A WAFER FAB |
||
| MAX366CSA+ | ||
| MAX366CSA+T | Obsolete | |
| MAX366EPA+ | ||
| MAX366ESA+ | ||
| MAX366ESA+T | ||
|
May 1, 2020 - 1702R ASSEMBLY |
||
| MAX366CSA+ | ||
| MAX366CSA+T | Obsolete | |
|
May 22, 2018 - 1702N ASSEMBLY |
||
| MAX366ESA+ | ||
| MAX366ESA+T | ||
|
Apr 20, 2026 - 2571A PIN/ERRATA |
||
| MAX366ESA+T | ||
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MAX366 yet. Have something to say?
Start a Discussion on EngineerZone®