MAX353
PRODUCTIONPrecision, Quad, SPST Analog Switches
- Part Models
- 6
- 1ku List Price
- Starting From $6.89
Overview
- Low On Resistance < 22Ω Typical (35Ω Max)
- Guaranteed Matched On Resistance Between Channels < 2Ω
- Guaranteed Flat On Resistance Over Analog Signal Range Δ3Ω Max
- Guaranteed Charge Injection < 10pC
- Guaranteed Off-Channel Leakage < 6nA at +85°C
- ESD Guaranteed > 2000V per Method 3015.7
- Single-Supply Operation (+10V to +30V)
- Bipolar-Supply Operation (±4.5V to ±20V)
- TTL-/CMOS-Logic Compatibility
- Rail-to-Rail Analog Signal Handling Capability
The MAX351/MAX352/MAX353 are precision, quad, single-pole single-throw (SPST) analog switches. The MAX351 has four normally closed (NC), and the MAX352 has four normally open (NO) switches. The MAX353 has two NO and two NC switches. All three parts offer low on resistance (less than 35Ω), guaranteed to match within 2Ω between channels and to remain flat over the analog signal range (Δ3Ω max). They also offer low leakage (less than 250pA at +25°C and less than 6nA at +85°C) and fast switching (turn-on time less than 175ns and turn-off time less than 145ns).
The MAX351/MAX352/MAX353 are fabricated with Maxim's new improved 44V silicon-gate process. Design improvements guarantee extremely low charge injection (10pC), low power consumption (35µW), and electrostatic discharge (ESD) greater than 2000V. The 44V maximum breakdown voltage allows rail-to-rail analog signal handling.
These monolithic switches operate with a single positive supply (+10V to +30V) or with split supplies (±4.5V to ±20V) while retaining CMOS-logic input compatibility and fast switching. CMOS inputs provide reduced input loading.
Applications
- Battery-Powered Applications
- Communication Systems
- Guidance and Control Systems
- Heads-Up Displays
- Military Radios
- PBX, PABX
- Sample-and-Hold Circuits
- Test Equipment
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX353CPE+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| MAX353CSE+ | Small-Outline IC Narrow (0.15in) | ||
| MAX353CSE+T | Small-Outline IC Narrow (0.15in) | ||
| MAX353EPE+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| MAX353ESE+ | Small-Outline IC Narrow (0.15in) | ||
| MAX353ESE+T | Small-Outline IC Narrow (0.15in) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 29, 2026 - 2444A WAFER FAB |
||
| MAX353CPE+ | PRODUCTION | |
| MAX353CSE+ | PRODUCTION | |
| MAX353CSE+T | PRODUCTION | |
| MAX353EPE+ | PRODUCTION | |
| MAX353ESE+ | PRODUCTION | |
| MAX353ESE+T | PRODUCTION | |
|
Aug 18, 2021 - 1702RN ASSEMBLY |
||
| MAX353CSE+ | PRODUCTION | |
| MAX353CSE+T | PRODUCTION | |
| MAX353ESE+ | PRODUCTION | |
| MAX353ESE+T | PRODUCTION | |
|
May 22, 2018 - 1702N ASSEMBLY |
||
| MAX353CSE+ | PRODUCTION | |
| MAX353CSE+T | PRODUCTION | |
| MAX353ESE+ | PRODUCTION | |
| MAX353ESE+T | PRODUCTION | |
|
Apr 20, 2026 - 2571A PIN/ERRATA |
||
| MAX353ESE+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MAX353 yet. Have something to say?
Start a Discussion on EngineerZone®