MAX3485
PRODUCTION3.3V Powered, 10Mbps and Slew-Rate Limited, True RS-485/RS-422 Transceivers
- Part Models
- 7
- 1ku List Price
- Starting From $2.96
Overview
- Operate from a Single 3.3V Supply-No Charge Pump!
- Interoperable with +5V Logic
- 8ns Max Skew (MAX3485/MAX3490/MAX3491)
- Slew-Rate Limited for Errorless Data Transmission (MAX3483/MAX3488)
- 2nA Low-Current Shutdown Mode (MAX3483/MAX3485/MAX3486/MAX3491)
- -7V to +12V Common-Mode Input Voltage Range
- Allows up to 32 Transceivers on the Bus
- Full-Duplex and Half-Duplex Versions Available
- Industry Standard 75176 Pinout (MAX3483/MAX3485/MAX3486)
- Current-Limiting and Thermal Shutdown for Driver Overload Protection
The MAX3483, MAX3485, MAX3486, MAX3488, MAX3490, and MAX3491 are 3.3V, low-power transceivers for RS-485 and RS-422 communication. Each part contains one driver and one receiver. The MAX3483 and MAX3488 feature slew-rate-limited drivers that minimize EMI and reduce reflections caused by improperly terminated cables, allowing error-free data transmission at data rates up to 250kbps. The partially slew-rate-limited MAX3486 transmits up to 2.5Mbps. The MAX3485, MAX3490, and MAX3491 transmit at up to 10Mbps.
Drivers are short-circuit current limited and are protected against excessive power dissipation by thermal shutdown circuitry that places the driver outputs into a high-impedance state. The receiver input has a fail-safe feature that guarantees a logic-high output if both inputs are open circuit.
The MAX3488, MAX3490, and MAX3491 feature full-duplex communication, while the MAX3483, MAX3485, and MAX3486 are designed for half-duplex communication.
Applications
- Industrial Control Local Area Networks
- Integrated Services Digital Networks
- Low-Power RS-485/RS-422 Transceivers
- Packet Switching
- Telecommunications
- Transceivers for EMI-Sensitive Applications
Documentation
Data Sheet 1
Technical Articles 5
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX3485CPA+ | PDIP | ||
| MAX3485CSA+ | Small-Outline IC Narrow (0.15in) | ||
| MAX3485CSA+T | Small-Outline IC Narrow (0.15in) | ||
| MAX3485EPA+ | PDIP | ||
| MAX3485ESA+ | Small-Outline IC Narrow (0.15in) | ||
| MAX3485ESA+T | Small-Outline IC Narrow (0.15in) | ||
| MAX3485ESA/GG8 | Small-Outline IC Narrow (0.15in) |
This is the most up-to-date revision of the Data Sheet.