MAX3455E

Obsolete

±15kV ESD-Protected USB Transceivers

±15kV ESD-Protected USB Transceivers

Viewing:

Overview

  • ±15kV ESD Protection on D+ and D-
  • USB 1.1 and USB 2.0 (Low-Speed and Full-Speed)-Compliant Transceivers
  • Combined VP and VM Inputs/Outputs
  • +1.65V to +3.6V VL Logic Supply Input for Interfacing with Low-Voltage ASICs
  • Enumerate Input Function (MAX3453E/MAX3454E)
  • Powered from Li+ Battery as Low as +3.1V (MAX3454E/MAX3456E)
  • VBUS Detection (MAX3453E/MAX3455E)
  • Internal Pullup Resistor (MAX3453E/MAX3454E)
  • No Power-Supply Sequencing Required
MAX3455E
±15kV ESD-Protected USB Transceivers
MAX3453E, MAX3454E, MAX3455E, MAX3456E: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Interface Transceivers 2
MAX3456E PRODUCTION ±15kV ESD-Protected USB Transceivers
MAX3454E PRODUCTION ±15kV ESD-Protected USB Transceivers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

No discussions on MAX3455E yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed