MAX3454E
PRODUCTION±15kV ESD-Protected USB Transceivers
±15kV ESD-Protected USB Transceivers
- Part Models
- 4
- 1ku List Price
- Starting From $1.75
Overview
- ±15kV ESD Protection on D+ and D-
- USB 1.1 and USB 2.0 (Low-Speed and Full-Speed)-Compliant Transceivers
- Combined VP and VM Inputs/Outputs
- +1.65V to +3.6V VL Logic Supply Input for Interfacing with Low-Voltage ASICs
- Enumerate Input Function (MAX3453E/MAX3454E)
- Powered from Li+ Battery as Low as +3.1V (MAX3454E/MAX3456E)
- VBUS Detection (MAX3453E/MAX3455E)
- Internal Pullup Resistor (MAX3453E/MAX3454E)
- No Power-Supply Sequencing Required
The MAX3453EMAX3456E ±15kV ESD-protected USB-compliant transceivers interface low-voltage ASICs with USB devices. The devices fully comply with USB 1.1 and USB 2.0 when operating at full (12Mbps) and low (1.5Mbps) speeds. The MAX3453EMAX3456E operate with VL as low as +1.65V, ensuring compatibility with low-voltage ASICs.
The MAX3453EMAX3456E feature a logic-selectable suspend mode that reduces current consumption to less than 40µA. Integrated ±15kV ESD protection protects the USB D+ and D- bidirectional bus connections.
The MAX3453E supports only full-speed (12Mbps) operation. The MAX3453E/MAX3454E feature an internal 1.5kΩ USB pullup resistor and an enumeration function that allows devices to logically disconnect while plugged in. The MAX3453E/MAX3455E provide a push-pull bus-detect (BD) output that asserts high when VBUS > +4.0V.
The MAX3453EMAX3456E operate over the extended temperature range (-40°C to +85°C) and are available in 14-pin TSSOP and 16-pin (3mm x 3mm) thin QFN packages.
Applications
- Cellular Telephones
- Data Cradles
- MP3 Players
- PC Peripherals
- PDAs
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX3454EETE+ | Thin Quad Flatpack, No Leads | ||
| MAX3454EETE+T | Thin Quad Flatpack, No Leads | ||
| MAX3454EEUD+ | Thin Shrink Small-Outline Package | ||
| MAX3454EEUD+T | Thin Shrink Small-Outline Package |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Tools & Simulations
IBIS Model 1
Latest Discussions
No discussions on MAX3454E yet. Have something to say?
Start a Discussion on EngineerZone®