MAX34427

RECOMMENDED FOR NEW DESIGNS

SMBus Dual Channel High Dynamic Range Power Accumulator

Achieve Longer Battery Life in Tablets, Smart Phones, Laptops, Desktops & Notebook PCs

Viewing:

Overview

  • Enables Code Optimization to Minimize Power Consumption
  • Two Power Monitors with Wide 86dB Dynamic Range
  • Measures Both Current and Voltage
  • Ability to Measure Only Accumulated Current or Accumulated Power
  • Reduced Power Consumption in Slow Accumulation Mode
  • Power-Down Mode
  • Minimizes Processor Overhead with Autonomous Operation
    • Per Channel 56-Bit Power Accumulators Capture 2.27 Hours of Data at 2048 Samples per Second
    • Per Channel 14-Bit Voltage Registers
  • High-Integration Solution Minimizes Part Count, PCB Space, and BOM Cost
    • 5μV to 100mV Current-Sense Voltage with Current Common-Mode Range of 0.5V to 24V
    • 16 Programmable I2C Addresses
    • I2C/SMBus Interface with Bus Timeout
    • Temperature Range: -40°C to +85°C
    • Small, 2.24mm x 1.91mm Footprint WLP with 12 Bumps at 0.5mm Pitch and 3mm x 3mm Footprint TDFN 12-pin package
  • Ease of Development
    • Evaluation Kit with Advanced GUI
MAX34427
SMBus Dual Channel High Dynamic Range Power Accumulator
MAX34427 Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Software Development 1


Evaluation Kits

eval board
MAX34427SHLD

Evaluation Kit for the MAX34427

Features and Benefits

  • Easy Evaluation of the MAX34427
  • +2.7V to +3.6V Single-Supply Operation
  • Proven PCB Layout
  • Fully Assembled and Tested
  • USB-12C/SMBus™ Interface
  • Windows® 7, 8, and 10 Compatible Software

Product Details

The MAX34427 Shield evaluation kit (EV kit) is a fully assembled and tested PCB to evaluate the MAX34427, a SMBus two-channel, high dynamic range current, voltage, and power accumulator. The Shield operates from a single supply (either from USB or external power supply). This device is accessed through an I2C serial interface provided by a MAX32625PICO board connected to a PC by a USB port.

The MAX34427 Shield EV kit provides the hardware and software graphical user interface (GUI) necessary to evaluate the MAX34427. The kit includes an installed MAX34427. It connects to the PC through a MAX32625 PICO board and a micro-USB cable.

MAX34427SHLD
Evaluation Kit for the MAX34427
MAX34427SHLD: Board Photo

Latest Discussions

Recently Viewed