MAX3408
75Ω/100Ω/120Ω Switchable Termination Networks
Overview
- Available in 5-Pin SOT Package
- ±2.5% Resistance Accuracy Over Extended Temperature Range
- -3.6V to +3.6V Input Voltage Range
- 50µA Supply Current (max)
- Bipolar Input Range Off a Single Supply
- Switchable Termination
- 75Ω or 100Ω (MAX3406)
- 75Ω or 120Ω (MAX3407)
- 100Ω or 120Ω (MAX3408)
The MAX3406/MAX3407/MAX3408 are general-purpose line-terminating networks designed to change the termination value of a line, depending on the state of a digital control line, allowing the connection to a coaxial cable or a twisted pair wire. These devices are switchable between 75Ω, 100Ω, and 120Ω. The MAX3406 can switch from 75Ω to 100Ω, the MAX3407 can switch from 75Ω to 120Ω, and the MAX3408 can switch from 100Ω to 120Ω termination. Termination resistance values are guaranteed to ±2.5% through -40°C to +85°C and for signal levels of ±3.6V.
The MAX3406/MAX3407/MAX3408 consume only 50µA supply current and are fully specified for operation from a +4.5V to +5.5V power supply. These devices are available in a tiny 5-pin SOT23 package. All specifications are guaranteed over the extended temperature range of -40°C to +85°C.
Applications
- Computers: Desktop, Workstation, Server
Documentation
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MAX3408 yet. Have something to say?
Start a Discussion on EngineerZone®