MAX3406

75Ω/100Ω/120Ω Switchable Termination Networks

Viewing:

Overview

  • Available in 5-Pin SOT Package
  • ±2.5% Resistance Accuracy Over Extended Temperature Range
  • -3.6V to +3.6V Input Voltage Range
  • 50µA Supply Current (max)
  • Bipolar Input Range Off a Single Supply
  • Switchable Termination
    • 75Ω or 100Ω (MAX3406)
    • 75Ω or 120Ω (MAX3407)
    • 100Ω or 120Ω (MAX3408)
MAX3406
75Ω/100Ω/120Ω Switchable Termination Networks
MAX3406, MAX3407, MAX3408: Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX3406 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed