MAX3397E
PRODUCTIONDual Bidirectional Low-Level Translator in µDFN
Industry's Smallest Dual Bidirectional Logic-Level Translator
- Part Models
- 2
- 1ku List Price
- Starting From $3.14
Overview
- Bidirectional Level Translation
- Guaranteed Data Rate
- 8Mbps (+1.2V ≤ VL ≤ VCC ≤ +5.5V)
- 16Mbps (+1.8V ≤ VL ≤ VCC ≤ +3.3V)
- Extended ESD Protection on the I/O VCC Lines
- ±15kV Human Body Model
- Enable/Shutdown
- Ultra-Low 1µA Supply Current in Shutdown Mode
- 8-Pin µDFN Package
The MAX3397E ±15kV ESD-protected bidirectional level translator provides level shifting for data transfer in a multivoltage system. Externally applied voltages, VCC and VL, set the logic levels on either side of the device. A logic-low signal present on the VL side of the device appears as a logic-low signal on the VCC side of the device, and vice versa. The MAX3397E utilizes a transmission- gate-based design to allow data translation in either direction (VL ↔ VCC) on any single data line. The MAX3397E accepts VL from +1.2V to +5.5V and VCC from +1.65V to +5.5V, making the device ideal for data transfer between low-voltage ASICs/PLDs and higher voltage systems.
The MAX3397E features a shutdown mode that reduces supply current to less than 1µA, thermal short-circuit protection, and ±15kV ESD protection on the VCC side for greater protection in applications that route signals externally. The MAX3397E operates at a guaranteed data rate of 8Mbps over the entire specified operating voltage range. Within specific voltage domains, higher data rates are possible. See the Timing Characteristics table in the full data sheet.
The MAX3397E is available in an 8-pin µDFN package and specified over the extended -40°C to +85°C operating temperature range.
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX3397EELA+ | LFCSP | ||
| MAX3397EELA+T | LFCSP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| MAX3397EELA+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.