Overview
Features and Benefits
- Jumper-Selectable Enable/Shutdown Configuration
- +1.2V to +5.5V Supply Range for VL
- +1.65V to +5.5V Supply Range for VCC
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX3397E evaluation kit (EV kit) is a fully assembled and tested printed-circuit board (PCB) that demonstrates the capabilities of the MAX3397E ESD-protected, dual bidirectional low-level translator. The MAX3397E allows data translation in either direction (VL ↔ VCC) on any single data line. The MAX3397E EV kit accepts VL from +1.2V to +5.5V and VCC from +1.65V to +5.5V. The EV kit comes with the MAX3397EELA+ installed.
Applicable Parts
Documentation & Resources
-
MAX3397EEVKIT: Evaluation Kit for the MAX3397E Data Sheet (Rev. 0)9/14/2007PDF69K