MAX3386E
PRODUCTION3.0V, ±15kV ESD-Protected RS-232 Transceivers for PDAs and Cell Phones
Separate Logic Supplies Ensure Compatibility with Mixed ASIC Logic Levels
- Part Models
- 4
- 1ku List Price
- Starting From $5.65
Overview
- VL Pin for Compatibility with Mixed-Voltage Systems
- Enhanced ESD Protection on Rx Inputs and Tx Outputs
- ±15kVHuman Body Model
- ±25kVIEC 1000-4-2, Air-Gap Discharge
- ±8kVIEC 1000-4-2, Contact Discharge
- Low 300µA Supply Current
- Guaranteed 250kbps Data Rate
- 1µA Low-Power Shutdown
- Meets EIA/TIA-232 Specifications Down to 3.0V
The MAX3386E 3V-powered EIA/TIA-232 and V.28/V.24 is a communications interface with low power requirements, high data-rate capabilities, and enhanced electrostatic discharge (ESD) protection. The MAX3386E has two receivers and three transmitters. All RS-232 inputs and outputs are protected to ±25kV using the IEC 1000-4-2 Air-Gap Discharge method, ±8kV using the IEC 1000-4-2 Contact Discharge method, and ±15kV using the Human Body Model.
A proprietary low-dropout transmitter output stage enables true RS-232 performance from a +3.0V to +5.5V supply with a dual charge pump. The charge pump requires only four small 0.1µF capacitors for operation from a +3.3V supply. The MAX3386E is capable of running at data rates up to 250kbps while maintaining RS-232 compliant output levels.
The MAX3386E has a unique VL pin that allows interoperation in mixed-logic voltage systems. Both input and output logic levels are pin programmable through the VL pin. The MAX3386E is available in a space-saving TSSOP package.
Applications
- Battery-Powered Applications
- Cellular Data Cables
- Handheld Equipment
- PDAs and PDA Cradles
- Peripherals
- Subnotebook and Palmtop Computers
Documentation
Data Sheet 1
Technical Articles 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX3386ECUP+ | Thin Shrink Small-Outline Package | ||
| MAX3386ECUP+T | Thin Shrink Small-Outline Package | ||
| MAX3386EEUP+ | Thin Shrink Small-Outline Package | ||
| MAX3386EEUP+T | Thin Shrink Small-Outline Package |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571B PIN/ERRATA |
||
| MAX3386EEUP+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.