MAX338
PRODUCTION8-Channel/Dual 4-Channel, Low-Leakage, CMOS Analog Multiplexers
- Part Models
- 12
- 1ku List Price
- Starting From $5.24
Part Details
- On-Resistance, < 400Ω max
- Transition Time, < 500ns
- On-Resistance Match, < 10Ω
- NO-Off Leakage Current, < 20pA at +25°C
- 1.5pC Charge Injection
- Single-Supply Operation (+4.5V to +30V) Bipolar-Supply Operation (±4.5V to ±20V)
- Plug-In Upgrade for Industry-Standard DG508A/DG509A
- Rail-to-Rail Signal Handling
- TTL/CMOS-Logic Compatible
- ESD Protection > 2000V, per Method 3015.7
The MAX338/MAX339 are monolithic, CMOS analog multiplexers (muxes). The 8-channel MAX338 is designed to connect one of eight inputs to a common output by control of a 3-bit binary address. The dual, 4-channel MAX339 is designed to connect one of four inputs to a common output by control of a 2-bit binary address. Both devices can be used as either a mux or a demux. On-resistance is 400Ω max, and the devices conduct current equally well in both directions.
These muxes feature extremely low off leakages (less than 20pA at +25°C), and extremely low on-channel leakages (less than 50pA at +25°C). The new design offers guaranteed low charge injection (1.5pC typ) and electrostatic discharge (ESD) protection greater than 2000V, per method 3015.7. These improved muxes are pin-compatible upgrades for the industry-standard DG508A and DG509A. For similar Maxim devices with lower leakage and charge injection but higher on-resistance, see the MAX328 and MAX329.
The MAX338/MAX339 operate from a single +4.5V to +30V supply or from dual supplies of ±4.5V to ±20V. All control inputs (whether address or enable) are TTL compatible (+0.8V to +2.4V) over the full specified temperature range and over the ±4.5V to ±18V supply range. These parts are fabricated with Maxim's 44V silicon-gate process.
Applications
- Communication Systems
- Data Acquisition Systems
- Guidance and Control Systems
- Heads-Up Displays
- Military Radios
- PBX, PABX
- Sample-and-Hold Circuits
- Test Equipment
Documentation
Data Sheet 1
Reliability Data 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX338CEE+ | 16-QSOP-150_MIL | ||
MAX338CEE+T | 16-QSOP-150_MIL | ||
MAX338CPE+ | 16-PDIP-300_MIL | ||
MAX338CSE+ | 16-SOIC_N-150_MIL | ||
MAX338CSE+T | 16-SOIC_N-150_MIL | ||
MAX338EPE+ | 16-PDIP-300_MIL | ||
MAX338ESE+ | 16-SOIC_N-150_MIL | ||
MAX338ESE+T | 16-SOIC_N-150_MIL | ||
MAX338ETE+ | 16-LFCSP-5X5X0.75 | ||
MAX338ETE+T | 16-LFCSP-5X5X0.75 | ||
MAX338MSE/PR3+ | 16-SOIC_N-150_MIL | ||
MAX338MSE/PR3+T | 16-SOIC_N-150_MIL |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jan 24, 2019 - 1746N ASSEMBLY |
||
MAX338CEE+ | PRODUCTION | |
Aug 18, 2021 - 1702RN ASSEMBLY |
||
MAX338CSE+ | PRODUCTION | |
MAX338CSE+T | PRODUCTION | |
MAX338ESE+ | PRODUCTION | |
MAX338MSE/PR3+ | PRODUCTION | |
MAX338MSE/PR3+T | PRODUCTION | |
Aug 18, 2021 - 1702RA ASSEMBLY |
||
MAX338ESE+T | PRODUCTION | |
Jun 20, 2016 - 1612 ASSEMBLY |
||
MAX338ETE+ | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MAX338 yet. Have something to say?
Start a Discussion on EngineerZone®