MAX3344E
PRODUCTION±15kV ESD-Protected USB Transceivers in UCSP with USB Detect
- Part Models
- 2
- 1ku List Price
- Starting From $2.61
Overview
- ±15kV ESD Protection On D+ and D-
- Comply with USB Specification 1.1 (Full Speed 2.0)
- Separate VP and VM Inputs/Outputs
- VL Down to 1.65V Allows Connection with Low-Voltage ASICs
- Enumerate Input—Allows USB Connection through Software
- USB Detect Function
- 3.6V (min) to 4V (max)—MAX3344E
- 1V (min) to 2.8V (max)—MAX3345E
- Allow Single-Ended or Differential Logic I/O
- Internal Linear Regulator Allows Direct Powering from the USB
- Internal Pullup Resistor for Full-Speed Operation
- Three-State Outputs
- No Power-Supply Sequencing Required
- Driver Active in Suspend Mode
- Available in Miniature Chip-Scale Package
The MAX3344E/MAX3345E USB transceivers convert logic-level signals to USB signals, and USB signals to logic-level signals. An internal 1.5kΩ USB pullup resistor supports full-speed (12Mbps) USB operation. The MAX3344E/MAX3345E provide built-in ±15kV ESD-protection circuitry on the USB I/O pins, D+ and D-, and VCC.
The MAX3344E/MAX3345E operate with logic supply voltages as low as 1.65V, ensuring compatibility with low-voltage ASICs. The suspend mode lowers supply current to less than 40µA. An enumerate function allows devices to logically disconnect while plugged in. The MAX3344E/MAX3345E are fully compliant with USB specification 1.1, and full-speed operation under USB specification 2.0.
The MAX3344E/MAX3345E have a USB detect that monitors the USB bus for insertion and signals this event. The MAX3344E USB_DET threshold is between 3.6V (min) and 4V (max), while the MAX3345E USB_DET threshold is between 1V (min) and 2.8V (max).
The MAX3344E/MAX3345E are available in the miniature 4 x 4 UCSP™, as well as the small 16-pin TSSOP, and are specified over the extended temperature range, -40°C to +85°C.
Applications
- Cell Phones
- Data Cradles
- Digital Cameras
- Information Appliances
- MP3 Players
- PC Peripherals
- PDAs
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX3344EEUE+ | TSSOP_4.4 / TSSOP_6.1 | ||
| MAX3344EEUE+T | TSSOP_4.4 / TSSOP_6.1 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Dec 11, 2018 - 1754N ASSEMBLY |
||
| MAX3344EEUE+ | PRODUCTION | |
| MAX3344EEUE+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Interface Transceivers 1 | ||
| MAX3346E | PRODUCTION | ±15kV ESD-Protected USB Transceiver in UCSP |
Tools & Simulations
IBIS Model 1
Evaluation Kits
Latest Discussions
No discussions on MAX3344E yet. Have something to say?
Start a Discussion on EngineerZone®