Overview

Features and Benefits

  • USB 1.1 Full-Speed Compliant (12Mbps)
  • Single-Supply Operation
  • Low-Profile (1.0mm max) Design
  • On-Board Oscillator
  • Included USB A-B Cable
  • Jumper-Selectable Master/Slave Configuration
  • Fully Assembled and Tested
  • Also Evaluates MAX3344E
  • Product Details

    The MAX3345E evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board that evaluates the MAX3345E USB level translator. The EV kit includes TSSOP and UCSP™ versions of the MAX3345E IC, which are configured as a master and slave unit, respectively. The EV kit is designed to be driven by the on-board single-ended/differential driver, or directly connected to a microcontroller (µC) or application- specific integrated circuit (ASIC).

    Applicable Parts