MAX3313E
PRODUCTION±15kV ESD-Protected, 460kbps, 1µA, RS-232-Compatible Transceivers in µMAX
- Part Models
- 4
- 1ku List Price
- Starting From $2.59
Overview
- ESD Protection for RS-232-Compatible I/O Pins ±15kVHuman Body Model
- 1µA Low-Power Shutdown (MAX3311E)
- Active-low INVALID Output (MAX3313E)
- Receiver Active in Shutdown (MAX3311E)
- Single Transceiver (1Tx/1Rx) in 10-Pin µMAX Package
The MAX3311E/MAX3313E are low-power, 5V EIA/TIA-232-compatible transceivers. All transmitter outputs and receiver inputs are protected to ±15kV using the Human Body Model, making these devices ideal for applications where more robust transceivers are required.
Both devices have one transmitter and one receiver. The transmitters have a proprietary low-dropout transmitter output stage enabling RS-232-compatible operation from a +5V supply with a single inverting charge pump. These transceivers require only three 0.1µF capacitors and will run at data rates up to 460kbps while maintaining RS-232-compatible output levels.
The MAX3311E features a 1µA shutdown mode. In shutdown the device turns off the charge pump, pulls V- to ground, and the transmitter output is disabled. The MAX3313E features an active-low INVALID output that asserts high when an active RS-232 cable signal is connected, signaling to the host that a peripheral is connected to the communication port.
Applications
- Digital Still Cameras
- Global Positioning Systems (GPS)
- Handy Terminals
- PDAs
- POS
- Set-Top Boxes
- Telecommunications
Documentation
Data Sheet 1
Technical Articles 4
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX3313ECUB+ | MINI_SO | ||
| MAX3313ECUB+T | MINI_SO | ||
| MAX3313EEUB+ | MINI_SO | ||
| MAX3313EEUB+T | MINI_SO |
This is the most up-to-date revision of the Data Sheet.