MAX33078E

RECOMMENDED FOR NEW DESIGNS

High-Speed Quad RS-485/RS-422 Receivers with ±65V Fault-Tolerant Inputs

Industry's most robust quad RS485 receiver with highest CMR, ESD and fault protection

Viewing:

Overview

  • Integrated Protection Increases Robustness
    • ±65V Fault-Tolerant Quad Receiver Inputs
    • ±25kV ESD (Human Body Model)
    • ±25V Common-Mode Range
    • True Fail-Safe Receiver Prevents False Transition on Receiver Input Short or Open
    • -40°C to +125°C Operating Temperature Range
  • Increased Flexibility Simplifies Design
    • Data Rate up to 20Mbps
    • Allows up to 128 Receivers on the Bus
    • Operates with +3.3V to +5V Supply Rail
  • Industrial Standard Compatible for Easy Upgrades
    • 16-Pin SOIC and QSOP Packages
    • Cost-Effective Upgrade to Industry Standard MAX3093E/MAX3094E and MAX3095/MAX3096
MAX33078E
High-Speed Quad RS-485/RS-422 Receivers with ±65V Fault-Tolerant Inputs
max33076e max33078e simplified block diagram1 max33076e max33078e simplified block diagram2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
MAX3307XEEVKIT

Evaluates: MAX33076E/MAX33078E

Features and Benefits

  • Operation from a Single +3V to + 5.5V Supply
  • Terminal Block Connectors for Easy RS-485/RS-422 Network Evaluation
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX3307XE evaluation kit (EV kit) is a fully assembled and tested PCB that demonstrates the functionality of MAX33078E quad-channel RS-485/RS-422 receivers with extended ±25V input common-mode range and ±65V high fault-tolerant. Power for the MAX3307XE EV kit can be provided from a single +3V to +5.5V supply. The EV kit includes on-board terminations for easy evaluation.

The MAX3307XE EV kit is assembled with a MAX33078E in a 16-pin SOIC package. The EV kit can also be used to evaluate the MAX33076E with modification.

eval board
MAX33076ESHLD

Evaluation Kit for the MAX33076E

Features and Benefits

  • Easy Evaluation of the MAX33076E
  • I/O interface compatibility from 1.71V to 5.5V
  • Proven PCB Layout
  • Mbed™/Arduino® Platform Compatible
  • Fully Assembled and Tested

Product Details

The MAX33076E Shield is a fully assembled and tested printed circuit board (PCB) that demonstrates the functionality of the MAX33076E quad channel RS-485/422 receivers with data rate up to 20Mbps ±65V fault protection, extended ±25V common mode input range, and ±25kV ESD Human Body Model (HBM). The shield features a digital isolator, which is used as a level translator between the RS-485/422 transceiver and the controller interface.

Applications

  • CNC Machines
  • Laser Modules
  • Motor Controllers
  • Power Grid Equipment
  • Telecom Equipment

MAX3307XEEVKIT
Evaluates: MAX33076E/MAX33078E
MAX3307XEEVKIT Angle evaluation board MAX3307XEEVKIT Top evaluation board MAX3307XEEVKIT Bottom evaluation board
MAX33076ESHLD
Evaluation Kit for the MAX33076E
MAX33076ESHLD: Board Photo

Latest Discussions

No discussions on MAX33078E yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed