User Guide
Rev.
0
1
View All
Overview
Features and Benefits
- Operation from a Single +3V to + 5.5V Supply
- Terminal Block Connectors for Easy RS-485/RS-422 Network Evaluation
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX3307XE evaluation kit (EV kit) is a fully assembled and tested PCB that demonstrates the functionality of MAX33078E quad-channel RS-485/RS-422 receivers with extended ±25V input common-mode range and ±65V high fault-tolerant. Power for the MAX3307XE EV kit can be provided from a single +3V to +5.5V supply. The EV kit includes on-board terminations for easy evaluation.
The MAX3307XE EV kit is assembled with a MAX33078E in a 16-pin SOIC package. The EV kit can also be used to evaluate the MAX33076E with modification.
Getting Started
Required Equipment
- MAX3307XE EV kit
- +5V, 100mA power supply
- Function/signal generator
- Oscilloscope
Documentation & Resources
-
MAX3307XEEVKIT User Guide: Evaluation Board for MAX33076E/MAX33078E (Rev. 0)5/19/2025PDF833 K
-
MAX3307XEEVKIT Gerber Files5/19/2025ZIP2 M