MAX33074E

PRODUCTION

+3.3V and +5.0V, RS-485 Half Duplex Transceiver with ±65V Fault Protection, ±40V CMR, and ±40kV ESD

Industry's Highest Common-Mode Range RS-485 at ±40V, with Highest ESD at ±40kV and ±65V of Fault Protection

Viewing:

Overview

  • Integrated Protection for Robust Communication
    • Protection on Driver Outputs/Receiver Inputs (A, B Data Lines)
      • ±65V Fault Protection Range on Driver Outputs/Receiver Inputs
      • ±40V Common-Mode Range on Driver Outputs/Receiver Inputs
      • ±40kV Human Body Model (JEDEC JS-001-2017) ESD Protection
      • ±15kV Air-Gap Discharge (IEC 61000-4-2) ESD Protection
      • ±10kV Contact Discharge (IEC 61000-4-2) ESD Protection
    • Hot-Swap Protection
    • Short-Circuit Protection
    • Thermal Shutdown
    • True Fail-Safe Guarantees Known Receiver Output State
    • Wide Operating Temperature Range from -40°C to +125°C
  • High-Performance Transceiver Enables Flexible Designs
    • Compliant with RS-485 EIA/TIA-485 Standard
    • 500kbps (MAX33070E), 2Mbps (MAX33071E), 20Mbps (MAX33074E) Maximum Data Rate
    • 3.3 and 5.0V Supply Voltage
    • 1/8 Unit Load for up to 256 Devices on the Bus
MAX33074E
+3.3V and +5.0V, RS-485 Half Duplex Transceiver with ±65V Fault Protection, ±40V CMR, and ±40kV ESD
MAX33070E/MAX33071E/MAX33074E Simplified Block Diagram MAX33070E/MAX33071E/MAX33074E Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX33071ESHLD

Shield Evaluation Kit for the MAX33071E/MAX33070E

Features and Benefits

  • Easy Evaluation of the MAX33071E
  • I/O Interface Compatibility from 1.71V to 5.5V
  • Proven PCB Layout
  • Mbed™/Arduino® Platform Compatible
  • Fully Assembled and Tested

Product Details

The MAX33071E Shield evaluation kit (EV kit) is a fully assembled and tested printed circuit board (PCB) that demonstrates the functionality of the MAX33071E half-duplex RS-485 transceiver, with ±65V fault protection, extended ±40V common-mode range, and ±40kV ESD Human Body Model (HBM) for A, B data lines. The EV kit features a digital isolator, which is used as a level translator between the RS-485 transceiver and the controller interface.

Applications

  • Agriculture and Heavy Machinery
  • Elevator Control
  • Home and Building Automation
  • HVAC
  • Industrial Automation Equipment
  • Motion Controllers
  • Power Supply and UPS

eval board
MAX33074ESHLD

Evaluation Kit for the MAX33074E

Features and Benefits

  • Easy Evaluation of the MAX33074E
  • I/O Interface Compatibility from 1.71V to 5.5V
  • Proven PCB Layout
  • Compatible with Arm® Mbed™ Platform/Arduino®
  • Fully Assembled and Tested

Product Details

The MAX33074E Shield evaluation kit (EV kit) is a fully assembled and tested printed circuit board (PCB) that demonstrates the functionality of the MAX33074E, a half-duplex RS-485 transceiver with ±65V fault protection, extended ±40V common-mode range, and ±40kV ESD Human Body Model (HBM) for A, B data lines. The EV kit features a digital isolator, which is used as a level translator between the RS-485 transceiver and the controller interface.

APPLICATIONS

  • Agriculture and Heavy Machinery
  • Elevator Control
  • Home and Building Automation
  • Industrial Automation Equipment
  • Motion Controllers
  • Power Supply and UPS

MAX33071ESHLD
Shield Evaluation Kit for the MAX33071E/MAX33070E
MAX33074ESHLD
Evaluation Kit for the MAX33074E
MAX33074ESHLD: Board Photo

Latest Discussions

Recently Viewed