Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Easy Evaluation of the MAX33071E
- I/O Interface Compatibility from 1.71V to 5.5V
- Proven PCB Layout
- Mbed™/Arduino® Platform Compatible
- Fully Assembled and Tested
Product Details
The MAX33071E Shield evaluation kit (EV kit) is a fully assembled and tested printed circuit board (PCB) that demonstrates the functionality of the MAX33071E half-duplex RS-485 transceiver, with ±65V fault protection, extended ±40V common-mode range, and ±40kV ESD Human Body Model (HBM) for A, B data lines. The EV kit features a digital isolator, which is used as a level translator between the RS-485 transceiver and the controller interface.
Applications
- Agriculture and Heavy Machinery
- Elevator Control
- Home and Building Automation
- HVAC
- Industrial Automation Equipment
- Motion Controllers
- Power Supply and UPS
Documentation & Resources
-
MAX33071ESHLD ODB Files - Design Files10/10/2022ZIP1M