MAX33040E

PRODUCTION

+3.3V, 5Mbps CAN Transceiver with ±40V Fault Protection, ±25V CMR, and ±40kV ESD in 8-Pin SOT23

Industries Smallest 3V CAN Solution with High CMR, Fault Protection, and Best-in-Class ESD

Viewing:

Overview

  • Integrated Protection Increases Robustness
    • Increased Protection on CANH and CANL
      • ±40V Fault Tolerant
      • ±40kV ESD Human Body Model (HBM>) Protection
      • ±25V Extended Common-Mode Input Range (CMR)
      • Short-Circuit Protection
    • Transmitter Dominant Timeout Prevents Lockup
    • Thermal Shutdown
  • Family Provides Flexible Design Options
    • Slow Slew Rate to Minimize EMI
    • Low-Current Standby Mode
  • Small Package Options to Save PCB Area
    • 8-Bump WLP
    • 8-Pin SOT23
    • 8-Pin SOIC
  • High-Speed Operation of up to 5Mbps
  • Operating Temperature Range of -40°C to +125°C

The MAX33040E/MAX33041E are +3.3V control area network (CAN) transceivers with integrated protection for industrial applications. These devices have extended ±40V fault protection on CANH and CANL for equipment where overvoltage protection is required. They also incorporate high ±40kV ESD HBM and an input common-mode range (CMR) of ±25V on CANH and CANL, exceeding the ISO 11898-2 CAN standard of -2V to +7V. This makes these parts well suited for applications where there is moderate electrical noise that can influence the ground levels between two nodes or systems. These parts feature a shutdown pin and a multifunction standby pin.

These devices operate at a high-speed CAN data rate, allowing up to 5Mbps on short distance networks. Maximum speed on large networks may be limited by the number of nodes, the type of cabling used, stub length, and other factors. The MAX33040E/MAX33041E include a dominant timeout to prevent bus lockup caused by controller error or by a fault on the TXD input. When TXD remains in the dominant state (low) for longer than tDOM, the driver is switched to the recessive state, releasing the bus and allowing other nodes to communicate. These devices feature a STBY pin for three modes of operation; standby mode for low current consumption, normal high-speed mode, or a slow slew-rate mode when an external 39.2kΩ resistor is connected between ground and STBY pin.

The MAX33040E is available in an 8-bump WLP and 8-pin SOT23, while the MAX33041E is available in an 8-pin SOIC package. Both parts operate over the -40°C to +125°C temperature range.

Applications

  • Building Automation
  • Industrial Drone
  • Industrial Equipment
  • Instrumentation
  • Motor Control
  • Service and Educational Robot

MAX33040E
+3.3V, 5Mbps CAN Transceiver with ±40V Fault Protection, ±25V CMR, and ±40kV ESD in 8-Pin SOT23
MAX33040E, MAX33041E: Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
MAX33041ESHLD

Evaluation Kit for the MAX33041E

Features and Benefits

  • Easy Evaluation of the MAX33041E
  • I/O Interface Compatibility from 1.71V to 5.5V
  • Proven PCB Layout
  • Mbed™/Arduino® Platform Compatible
  • Fully Assembled and Tested

Product Details

The MAX33041E shield is a fully assembled and tested printed circuit board (PCB) that demonstrates the functionality of the MAX33041E controller area network (CAN) transceiver with ±40V fault protection, extended ±25V common-mode input range, and ±40kV ESD Human Body Model (HBM). The shield features a digital isolator, which is used as a level translator between the CAN transceiver and the controller interface.

Applications

  • Building Automation
  • Industrial Drone
  • Industrial Equipment
  • Instrumentation
  • Motor Control
  • Service and Educational Robot

eval board
MAX33040ESHLD

Evaluation Kit for the MAX33040E

Features and Benefits

  • Easy Evaluation of the MAX33040E
  • I/O Interface Compatibility from 1.71V to 5.5V
  • Proven PCB Layout
  • Mbed™/Arduino® Platform +
  • Fully Assembled and Tested

Product Details

The MAX33040E shield evaluation kit (EV kit) is a fully assembled and tested printed circuit board (PCB) that demonstrates the functionality of the MAX33040E controller area network (CAN) transceiver with ±40V fault protection extended ±25V common-mode input range and ±40kV ESD human body model (HBM). The EV kit features a digital isolator, which is used as a level translator between the CAN transceiver and the controller interface.

MAX33041ESHLD
Evaluation Kit for the MAX33041E
MAX33041ESHLD: Board Photo
MAX33040ESHLD
Evaluation Kit for the MAX33040E
MAX33040ESHLD: Board Photo

Latest Discussions

Recently Viewed