Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Easy Evaluation of the MAX33040E
- I/O Interface Compatibility from 1.71V to 5.5V
- Proven PCB Layout
- Mbed™/Arduino® Platform +
- Fully Assembled and Tested
Product Details
The MAX33040E shield evaluation kit (EV kit) is a fully assembled and tested printed circuit board (PCB) that demonstrates the functionality of the MAX33040E controller area network (CAN) transceiver with ±40V fault protection extended ±25V common-mode input range and ±40kV ESD human body model (HBM). The EV kit features a digital isolator, which is used as a level translator between the CAN transceiver and the controller interface.
Documentation & Resources
-
MAX33040ESHLD: Evaluation Kit for the MAX33040E Data Sheet (Rev. 0)1/4/2021PDF849K
-
MAX33040ESHLD ODB Files - Design Files10/10/2022ZIP1M