MAX3299

3.0V to 5.5V, 1.25Gbps/2.5Gbps LAN Laser Drivers

Compatible with Shortwave and Longwave Laser Diodes and VCSELs

Viewing:

Overview

  • 7ps Deterministic Jitter (MAX3296)
  • 22ps Deterministic Jitter (MAX3286)
  • +3.0V to +5.5V Supply Voltage
  • Selectable Laser Pinning (Common Cathode or Common Anode) (MAX3286/MAX3296)
  • 30mA Laser Modulation Current
  • Temperature Compensation of Modulation Current
  • Automatic Laser Power Control or Constant Bias Current
  • Integrated Safety Circuits
  • Power-On Reset Signal
  • QFN and Thin QFN Packages Available

The MAX3286/MAX3296 series of products are high-speed laser drivers for fiber optic LAN transmitters optimized for Gigabit Ethernet applications. Each device contains a bias generator, laser modulator, and comprehensive safety features. Automatic power control (APC) adjusts the laser bias current to maintain average optical power at a constant level, regardless of changes in temperature or laser properties. For lasers without a monitor photodiode, these products offer a constant-current mode. The circuit can be configured for use with conventional shortwave (780nm to 850nm) or longwave (1300nm) laser diodes, as well as vertical-cavity surface-emitting lasers (VCSELs).

The MAX3286 series (MAX3286–MAX3289) is optimized for operation at 1.25Gbps, and the MAX3296 series (MAX3296–MAX3299) is optimized for 2.5Gbps operation. Each device can switch 30mA of laser modulation current at the specified data rate. Adjustable temperature compensation is provided to keep the optical extinction ratio within specifications over the operating temperature range. This series of devices is optimized to drive lasers packaged in low-cost TO-46 headers. Deterministic jitter (DJ) for the MAX3286 is typically 22ps, allowing a 72% margin to Gigabit Ethernet DJ specifications.

These laser drivers provide extensive safety features to guarantee single-point fault tolerance. Safety features include dual enable inputs, dual shutdown circuits, and a laser-power monitor. The safety circuit detects faults that could cause dangerous light output levels. A programmable power-on reset pulse initializes the laser driver at startup.

The MAX3286/MAX3296 are available in a compact, 5mm x 5mm, 28-pin QFN or thin QFN package; a 5mm x 5mm, 32-pin TQFP package; or in die form. The MAX3287/MAX3288/MAX3289 and MAX3297/MAX3298/MAX3299 are available in a 16-pin TSSOP-EP package.

Applications

  • ATM LAN Optical Transmitters
  • Fibre Channel Optical Transmitters
  • Gigabit Ethernet Optical Transmitters

MAX3299
3.0V to 5.5V, 1.25Gbps/2.5Gbps LAN Laser Drivers
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Limiting Amplifiers 3
MAX3272A +3.3V, 2.5Gbps Low-Power Limiting Amplifiers
MAX3268 +3.0V to +5.5V, 1.25Gbps/2.5Gbps Limiting Amplifiers
MAX3269 +3.0V to +5.5V, 1.25Gbps/2.5Gbps Limiting Amplifiers
Transimpedance Amplifiers (TIA) 1
MAX3275 Low-Noise, Fibre Channel Transimpedance Amplifiers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX3299 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed