MAX328
PRODUCTIONUltra-Low-Leakage, Single-Ended, Monolithic, CMOS Analog Multiplexer
- Part Models
- 10
- 1ku List Price
- Starting From $6.98
Overview
- Ultra-Low Off- and On-Leakage: 1pA Typ
- Bidirectional Operation (Use as Mux or Demux)
- TTL and CMOS Logic Compatibility
- Analog-Signal Range Includes Power-Supply Rails
- Switching Speeds Less Than 1.5µs
- Pin Compatible with DG508/DG509 and MAX358/MAX359
- Latchup Proof Construction
The MAX328/MA329 are monolithic CMOS analog multiplexers. The MAX328 is a single-ended, 1-of-8 device, and the MAX329 is a differential, 2-of-8 device.
Designed to provide the lowest possible on- and off-leakages, these multiplexers switch signals from high source impedance, providing the mux operates into a high-input-impedance op amp or A/D converter. The MAX328/MAX329 are pin-for-pin replacements for the popular DG508/DG509 in these applications.
Adding an external 40kΩ resistor to each input makes the MAX328/MAX329 an excellent fault-tolerant multiplexer. Low leakage (less than 1pA at +25°C) and 2.5kΩ on-resistance allow the circuit to sustain 110V AC faults indefinitely while maintaining an error of less than 40nV for normal signals (i.e., 1pA times 40kΩ).
The MAX328/MAX329 work equally well with a single supply of 10V to 30V or dual supplies of ±5V to ±18V. They also perform well with unbalanced combinations of supply voltage, such as +12V and -5V or +5V and -15V. Low power dissipation (1.9mW with ±15V supplies) allows use in portable applications.
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX328CPE+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| MAX328CWE+ | Small-Outline IC Wide (0.3in) | ||
| MAX328CWE+T | Small-Outline IC Wide (0.3in) | ||
| MAX328EPE+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| MAX328ETE+ | 16-Lead TQFN (5mm x 5mm x 0.75mm) | ||
| MAX328ETE+T | 16-Lead TQFN (5mm x 5mm x 0.75mm) | ||
| MAX328EWE+ | Small-Outline IC Wide (0.3in) | ||
| MAX328EWE+T | Small-Outline IC Wide (0.3in) | ||
| MAX328MWE/PR3+ | Small-Outline IC Wide (0.3in) | ||
| MAX328MWE/PR3+T | Small-Outline IC Wide (0.3in) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571A PIN/ERRATA |
||
| MAX328CWE+T | PRODUCTION | |
| MAX328EWE+T | PRODUCTION | |
| MAX328MWE/PR3+T | PRODUCTION | |
|
Sep 23, 2026 - 2026-0082 ASSEMBLY |
||
| MAX328ETE+ | PRODUCTION | |
| MAX328ETE+T | PRODUCTION | |
|
Jun 20, 2016 - 1612 ASSEMBLY |
||
| MAX328ETE+ | PRODUCTION | |
| MAX328ETE+T | PRODUCTION | |
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| MAX328ETE+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.