MAX3274

Dual-Rate Fibre Channel Limiting Amplifier

1.0625Gbps/2.215Gbps Fibre Channel Limiting Amplifier with On-Chip, Fourth-Order Filter

Viewing:

Overview

  • Dual-Rate 1.0625Gbps/2.125Gbps Operation
  • On-Chip Selectable 4th-Order Filter
  • Relaxation Oscillation Suppression of Legacy, CD Laser-Based Transmitters
  • Available in a 100Ω Output Termination
  • Programmable Loss-of-Signal (LOS) Threshold
  • Output Squelch Control
  • Power-On Reset Minimizes Inrush Current
  • 4mm x 4mm 16-Pin QFN Package
  • MAX3274
    Dual-Rate Fibre Channel Limiting Amplifier
    MAX3274: Typical Operating Circuit
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project
    Ask a Question

    Documentation

    Learn More
    Add to myAnalog

    Add media to the Resources section of myAnalog, to an existing project or to a new project.

    Create New Project

    Hardware Ecosystem

    Parts Product Life Cycle Description
    Transimpedance Amplifiers (TIA) 2
    MAX3275 Low-Noise, Fibre Channel Transimpedance Amplifiers
    MAX3277 LAST TIME BUY Low-Noise, Fibre Channel Transimpedance Amplifiers
    Modal heading
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project

    Latest Discussions

    No discussions on MAX3274 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed