MAX32670
PRODUCTIONHigh-Reliability, Ultralow-Power Microcontroller Powered by Arm Cortex-M4 Processor with FPU for Industrial and IoT
Darwin Generation U MCUs Are Perfect for Engineers Who Are Serious About Power and Performance
- Part Models
- 6
- 1ku List Price
- Starting From $2.06
Overview
- High-Efficiency Microcontroller for Low-Power, High-Reliability Devices
- Arm Cortex-M4 Core with FPU up to 100MHz
- 384KB (376KB User) of Flash Memory
- 160KB SRAM, Optionally Preserved in Lowest Power Modes
- 16KB Unified Cache
- Dual- or Single-Supply Operation
- Ultra-Low 0.9V to 1.1V VCORE Supply Voltage
- Internal LDO Operation from 1.7V to 3.6V Single Supply
- Flexible Clocking Schemes
- Internal High-Speed 100MHz Oscillator
- Internal Low-Power 7.3728MHz and Ultra-Low-Power 80kHz Oscillators
- 16MHz to 32MHz Oscillator (External Crystal Required)
- 32.768kHz Oscillator (External Crystal Required)
- External Clock Input for the Core
- External Clock Input for the LPUART and LPTMR
- Power Management Maximizes Uptime for Battery Applications
- 44μA/MHz ACTIVE Mode at 0.9V up to 12MHz
- 50μA/MHz ACTIVE Mode at 1.1V up to 100MHz
- 2.6μA Maximum Memory Retention Current in BACKUP Mode at VDD = 1.8V
- 350nA Ultra-Low-Power RTC at VDD = 1.8V
- Wake from LPUART or LPTMR
- Optimal Peripheral Mix Provides Platform Scalability
- Up to 31 General-Purpose I/O Pins
- Up to Three SPI Controller/Target (up to 50MHz)
- Up to Three 4-Wire UART
- Up to One Low-Power UART (LPUART)
- Up to Three I2C Controller/Target 3.4Mbps High Speed
- 8-Channel Standard DMA Controller
- Up to Four 32-Bit Timers (TMR)
- Up to Two Low-Power 32-Bit Timers (LPTMR)
- Two Windowed Watchdog Timers
- Up to One I2S Controller/Target for Digital Audio
- Robust Security and Reliability
- UART ROM Bootloader
- True Random Number Generator (TRNG)
- AES 128/192/256 Hardware Acceleration Engine
- Secure Nonvolatile Key Storage
- 32-Bit CRC Acceleration Engine
- Wide, -40°C to +105°C Operating Temp Range
In the Darwin family, the MAX32670 is an ultra-low-power, cost-effective, high-reliability 32-bit microcontroller enabling designs with complex sensor processing without compromising battery life. It combines a flexible and versatile power management unit with the powerful Arm® Cortex®-M4 processor with a floating point unit (FPU). It also offers legacy designs an easy and cost-optimal upgrade path from 8- or 16-bit microcontrollers.
The device integrates 384KB (376KB user) of flash memory and 160KB of SRAM to accommodate application and sensor code. Additional features, such as the two windowed watchdog timers with fully flexible and independent clocking, have been added to further enhance reliable operation. Brown-out detection ensures proper operation during power-down/power-up events and unexpected supply transients.
Multiple high-speed peripherals such as 3.4MHz I2C, 50MHz SPI, and UARTs maximize communication bandwidth. In addition, a low-power UART is available for operation in the lowest-power sleep modes to facilitate wake-up on activity without any loss of data. A total of six timers with I/O capability are provided, including two low-power timers to enable pulse counting, capture/compare, and PWM generation in the lowest-power sleep modes. All of this capability is packaged in a tiny form factor: 5mm × 5mm, 40-pin TQFN-EP or 1.75mm × 2.50mm, 24-bump WLP.
Applications
- Smart Sensor Controller
- Industrial Sensors
- Optical Communication Modules
- Secure Radio Modem Controller
- Battery-Powered Medical Devices
- System Housekeeping Controller
- Algorithm Coprocessor
Documentation
Data Sheet 1
User Guide 1
Technical Articles 2
Video 1
Device Drivers 1
Analog Dialogue 3
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX32670BGWG+ | WLCSP | ||
| MAX32670BGWG+T | WLCSP | ||
| MAX32670GLL+ | 40-Lead TQFN (5mm x 5mm x 0.75mm) | ||
| MAX32670GLL+T | 40-Lead TQFN (5mm x 5mm x 0.75mm) | ||
| MAX32670GTL+ | 40-Lead TQFN (5mm x 5mm x 0.75mm) | ||
| MAX32670GTL+T | 40-Lead TQFN (5mm x 5mm x 0.75mm) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 1
CodeFusion Studio™
The multi award winning CodeFusion Studio (CFS) is an embedded software development platform accelerating the development of AI-enabled embedded systems.
View DetailsEvaluation Software 1
MAX32xxx-MAX78xxx MSDK Software
Can't find the software or driver you need?