MAX3262

Obsolete

1Gbps, High-Speed Limiting Amplifier with Chatter-Free Loss of Signal Detection

Provides 33dB to 48dB Adjustable Gain

Viewing:

Overview

  • 900MHz Bandwidth
  • 48dB Maximum Gain
  • Chatter-Free LOS
  • Programmable LOS Threshold
  • Single +5V Power Supply
  • Fully Differential Architecture
MAX3262
1Gbps, High-Speed Limiting Amplifier with Chatter-Free Loss of Signal Detection
MAX3262: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Interface Transceivers 1
MAX3736 NOT RECOMMENDED FOR NEW DESIGNS 3.2Gbps, Low-Power, Compact, SFP Laser Driver
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX3262 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed