MAX326
PRODUCTIONQuad, SPST, Ultra-Low-Leakage, CMOS Analog Switches
- Part Models
- 7
- 1ku List Price
- Starting From $4.55
Overview
- 10pA Max Leakage (<1pA Typ)
- Plug-In, Low-Leakage Upgrades for DG201A/DG202 and DG211JDG212
- Interchangeable Inputs/Outputs
- CMOS and TTL Compatible
- 2pC Typ Charge Injection
- Single- (+10V to-+30V), Bipolar- (:tSV to :t18V), or Unbalanced-(I.e. +12V and -5V} Supply Operation
- 5.25mW Max Power Consumption
- Latchup-Proof Construction
The MAX326/MAX327 quad, single-pole-single-throw (SPST) .. CMOS analog switches upgrade the DG201A/DG202 and DG211/DG212 with at least 100 times less leakage-the MAX326/MAX327 have 10pA maximum leakage while the DG201 A/DG202 have 1000pA and the DG211/DG212 have 5000pA. Low leakage currents support high system accuracy and make the devices useful for switching into high impedances. such as large-value feedback resistors in closed loop gain configurations. And the MAX326/MAX327 log1c inputs are CMOS and TTL compatible.
The MAX326/MAX327's low charge_injection (2pC typ) minimizes signal error. Operation from single supplies (+10V to +301/), dual supplies (-:t.5V to -:t.18V), and unbalanced combinations (i.e. +12V and -5V, or +5V and -15V) maximizes design flexibility. Both parts also feature interchangeable inputs/outputs and Maxim's standard latchup-proof construction.
Extremely low power consumption (5 25mW max) makes the MAX326/MAX327 ideal for portable applications. Other programmable -applications include integrators with long RC time constants, current-to-voltage converters, high-gain amplifiers, and voltage dividers.
APPLICATIONS
- High-Accuracy Data Acquisition Systems
- Sample-and-Hold Circuits Communication Systems
- Guidance and Control Systems
- Test Equipment
Documentation
Data Sheet 1
Reliability Data 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX326CEE+ | 16-QSOP-150_MIL | ||
| MAX326CEE+T | 16-QSOP-150_MIL | ||
| MAX326CPE+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| MAX326CSE+ | 16-SOIC_N-150_MIL | ||
| MAX326CSE+T | 16-SOIC_N-150_MIL | ||
| MAX326ESE+ | 16-SOIC_N-150_MIL | ||
| MAX326ESE+T | 16-SOIC_N-150_MIL |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MAX326 yet. Have something to say?
Start a Discussion on EngineerZone®