MAX3228
+2.5V to +5.5V RS-232 Tranceivers in UCSP
Overview
- 6 x 5 Chip-Scale Packaging (UCSP)
- 1µA Low-Power AutoShutdown
- 250kbps Guaranteed Data Rate
- Meets EIA/TIA-232 Specifications Down to +3.1V
- RS-232 Compatible to +2.5V Allows Operation from Single Li+ Cell
- Small 0.1µF Capacitors
- Configurable Logic Levels
The MAX3228/MAX3229 are +2.5V to +5.5V powered EIA/TIA-232 and V.28/V.24 communications interfaces with low power requirements, and high data-rate capabilities, in a chip-scale package (UCSP).
The MAX3228/MAX3229 achieve a 1µA supply current with Maxim's AutoShutdown feature. They save power without changes to existing BIOS or operating systems by entering low-power shutdown mode when the RS-232 cable is disconnected, or when the transmitters of the connected peripherals are off.
The transceivers have a proprietary low-dropout transmitter output stage, delivering RS-232 compliant performance from a +3.1V to +5.5V supply, and RS-232 compatible performance with a supply voltage as low as +2.5V. The dual charge pump requires only four small 0.1µF capacitors for operation from a +3.0V supply. Each device is guaranteed to run at data rates of 250kbps while maintaining RS-232 output levels.
The MAX3228/MAX3229 offer a separate power-supply input for the logic interface, allowing configurable logic levels on the receiver outputs and transmitter inputs. Operating over a +1.65V to VCC range, VL provides the MAX3228/MAX3229 compatibility with multiple logic families.
The MAX3229 contains one receiver and one transmitter. The MAX3228 contains two receivers and two transmitters. The MAX3228/MAX3229 are available in tiny chip-scale packaging and are specified across the extended industrial temperature range of -40°C to +85°C.
Applications
- Cell Phones
- Cellular Data Cables
- Handheld Devices
- PDAs and Other Handheld Devices
- Set-Top Boxes
Documentation
Data Sheet 1
Technical Articles 5
This is the most up-to-date revision of the Data Sheet.