MAX3208E

PRODUCTION

Dual, Quad, and Hex High-Speed Differential ESD-Protection ICs

Viewing:

Overview

  • Low Input Capacitance of 2pF Typical
  • Low Channel-to-Channel Variation of 0.05pF from I/O to I/O
  • High-Speed Differential or Single-Ended ESD Protection
    • ±15kV-Human Body Model
    • ±8kV-IEC 61000-4-2, Contact Discharge
    • ±15kV-IEC 61000-4-2, Air-Gap Discharge
  • Integrated Transient Voltage Suppressor (TVS)
  • Optimized Pinout for Minimized Stub Inductance on Controlled-Impedance Differential-Transmission Line Routing
  • -40°C to +125°C Automotive Operating Temperature Range
  • WLP Packaging Available

The MAX3205E/MAX3207E/MAX3208E low-capacitance, ±15kV ESD-protection diode arrays with an integrated transient voltage suppressor (TVS) clamp are suitable for high-speed and general-signal ESD protection. Low input capacitance makes these devices ideal for ESD protection of signals in HDTV, PC monitors (DVI™, HDMI®), PC peripherals (FireWire®, USB 2.0), server interconnect (PCI Express®, InfiniBand™), datacom, and interchassis interconnect. Each channel consists of a pair of diodes that steer ESD current pulses to VCC or GND.

The MAX3205E/MAX3207E/MAX3208E protect against ESD pulses up to ±15kV Human Body Model, ±8kV Contact Discharge, and ±15kV Air-Gap Discharge, as specified in IEC 61000-4-2. An integrated TVS ensures that the voltage rise seen on VCC during an ESD event is clamped to a known voltage. These devices have a 2pF input capacitance per channel, and a channel-to-channel capacitance variation of only 0.05pF, making them ideal for use on high-speed, single-ended, or differential signals.

The MAX3207E is a two-channel device suitable for USB 1.1, USB 2.0 (480Mbps), and USB OTG applications. The MAX3208E is a four-channel device for Ethernet and FireWire applications. The MAX3205E is a six-channel device for cell phone connectors and SVGA video connections.

The MAX3205E is available in 9-bump, tiny wafer-level package (WLP) and 16-pin, 3mm x 3mm, thin QFN packages. The MAX3207E is available in a small 6-pin SOT23 package. The MAX3208E is available in 10-pin µMAX® and 16-pin, 3mm x 3mm TQFN packages. All devices are specified for the -40°C to +125°C automotive operating temperature range.

Applications

  • Consumer Equipment
  • Displays/Projectors
  • DVI™ Input/Output Protection
  • FireWire® IEEE 1394™ Ports
  • Graphics Controller Cards
  • High-Speed Differential Signal Protection
  • High-Speed, Full-Speed and Low-Speed USB
  • PDAs and Cell Phones
  • Port Protection
  • Set-Top Boxes

MAX3208E
Dual, Quad, and Hex High-Speed Differential ESD-Protection ICs
MAX3205E, MAX3207E, MAX3208E: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX3208E yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed