MAX3205E
PRODUCTIONDual, Quad, and Hex High-Speed Differential ESD-Protection ICs
- Part Models
- 2
- 1ku List Price
- Starting From $1.68
Overview
- Low Input Capacitance of 2pF Typical
- Low Channel-to-Channel Variation of 0.05pF from I/O to I/O
- High-Speed Differential or Single-Ended ESD Protection
- ±15kV-Human Body Model
- ±8kV-IEC 61000-4-2, Contact Discharge
- ±15kV-IEC 61000-4-2, Air-Gap Discharge
- Integrated Transient Voltage Suppressor (TVS)
- Optimized Pinout for Minimized Stub Inductance on Controlled-Impedance Differential-Transmission Line Routing
- -40°C to +125°C Automotive Operating Temperature Range
- WLP Packaging Available
The MAX3205E/MAX3207E/MAX3208E low-capacitance, ±15kV ESD-protection diode arrays with an integrated transient voltage suppressor (TVS) clamp are suitable for high-speed and general-signal ESD protection. Low input capacitance makes these devices ideal for ESD protection of signals in HDTV, PC monitors (DVI™, HDMI®), PC peripherals (FireWire®, USB 2.0), server interconnect (PCI Express®, InfiniBand™), datacom, and interchassis interconnect. Each channel consists of a pair of diodes that steer ESD current pulses to VCC or GND.
The MAX3205E/MAX3207E/MAX3208E protect against ESD pulses up to ±15kV Human Body Model, ±8kV Contact Discharge, and ±15kV Air-Gap Discharge, as specified in IEC 61000-4-2. An integrated TVS ensures that the voltage rise seen on VCC during an ESD event is clamped to a known voltage. These devices have a 2pF input capacitance per channel, and a channel-to-channel capacitance variation of only 0.05pF, making them ideal for use on high-speed, single-ended, or differential signals.
The MAX3207E is a two-channel device suitable for USB 1.1, USB 2.0 (480Mbps), and USB OTG applications. The MAX3208E is a four-channel device for Ethernet and FireWire applications. The MAX3205E is a six-channel device for cell phone connectors and SVGA video connections.
The MAX3205E is available in 9-bump, tiny wafer-level package (WLP) and 16-pin, 3mm x 3mm, thin QFN packages. The MAX3207E is available in a small 6-pin SOT23 package. The MAX3208E is available in 10-pin µMAX® and 16-pin, 3mm x 3mm TQFN packages. All devices are specified for the -40°C to +125°C automotive operating temperature range.
Applications
- Consumer Equipment
- Displays/Projectors
- DVI™ Input/Output Protection
- FireWire® IEEE 1394™ Ports
- Graphics Controller Cards
- High-Speed Differential Signal Protection
- High-Speed, Full-Speed and Low-Speed USB
- PDAs and Cell Phones
- Port Protection
- Set-Top Boxes
Documentation
Data Sheet 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX3205EATE+ | LFCSP | ||
| MAX3205EATE+T | LFCSP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 2, 2025 - 2505 PIN/ERRATA |
||
| MAX3205EATE+ | PRODUCTION | |
|
Oct 22, 2020 - 2054A ASSEMBLY |
||
| MAX3205EATE+ | PRODUCTION | |
| MAX3205EATE+T | PRODUCTION | |
|
Jun 20, 2016 - 1612 ASSEMBLY |
||
| MAX3205EATE+ | PRODUCTION | |
| MAX3205EATE+T | PRODUCTION | |
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| MAX3205EATE+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MAX3205E yet. Have something to say?
Start a Discussion on EngineerZone®