MAX320
PRODUCTIONPrecision, Dual Supply, SPST, Analog CMOS Switches
- Part Models
- 9
- 1ku List Price
- Starting From $2.46
Overview
- Low On-Resistance, 35Ω max (16Ω typical)
- RON Matching Between Channels < 2Ω
- RON Flatness < 4Ω
- Guaranteed Charge Injection < 5pC
- Bipolar Supply Operation (±3V to ±8V)
- Low Power Consumption, < 1.25mW
- Low Leakage Current Over Temperature, < 2.5nA at +85°C
- Fast Switching, tON < 150ns, tOFF < 100ns
- Guaranteed Break-Before-Make (MAX322 only)
The MAX320/MAX321/MAX322 are precision, dual, SPST analog switches designed to operate from ±3V to ±8V dual supplies. The MAX320 has two normally open (NO) switches and the MAX321 has two normally closed (NC) switches. The MAX322 has one NO and one NC switch. Low power consumption (1.25mW) makes these parts ideal for battery-powered equipment. They offer low leakage currents (100pA max) and fast switching speeds (tON = 150ns max, tOFF = 100ns max).
The MAX320 series, powered from ±5V supplies, offers 35Ω max on-resistance (RON), 2Ω max matching between channels, and 4Ω max RON flatness.
These switches also offer 5pC max charge injection and a minimum of 2000V ESD protection per Method 3015.7. For equivalent devices specified for single-supply operation, see the MAX323/MAX324/MAX325 data sheet. For quad versions of these switches, see the MAX391/MAX392/MAX393 data sheet.
Applications
- ±5V DACs and ADCs
- Audio and Video Switching
- Battery-Powered Applications
- Communication Systems
- Guidance and Control Systems
- Heads-Up Displays
- Military Radios
- PBX, PABX
- Sample-and-Hold Circuits
- Test Equipment
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX320CPA+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| MAX320CSA+ | Small-Outline IC Narrow (0.15in) | ||
| MAX320CSA+T | Small-Outline IC Narrow (0.15in) | ||
| MAX320CUA+ | Micro-MAX, Thin Shrink Small-Outline | ||
| MAX320CUA+T | Micro-MAX, Thin Shrink Small-Outline | ||
| MAX320ESA+ | Small-Outline IC Narrow (0.15in) | ||
| MAX320ESA+T | Small-Outline IC Narrow (0.15in) | ||
| MAX320EUA+ | Micro-MAX, Thin Shrink Small-Outline | ||
| MAX320EUA+T | Micro-MAX, Thin Shrink Small-Outline |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Dec 9, 2025 - 2444 WAFER FAB |
||
| MAX320CPA+ | PRODUCTION | |
| MAX320CSA+ | PRODUCTION | |
| MAX320CSA+T | PRODUCTION | |
| MAX320CUA+ | PRODUCTION | |
| MAX320CUA+T | PRODUCTION | |
| MAX320ESA+ | PRODUCTION | |
| MAX320ESA+T | PRODUCTION | |
| MAX320EUA+ | PRODUCTION | |
| MAX320EUA+T | PRODUCTION | |
|
May 22, 2018 - 1702N ASSEMBLY |
||
| MAX320CSA+ | PRODUCTION | |
| MAX320CSA+T | PRODUCTION | |
|
Apr 20, 2026 - 2571A PIN/ERRATA |
||
| MAX320CSA+T | PRODUCTION | |
| MAX320ESA+T | PRODUCTION | |
|
Apr 20, 2026 - 2571B PIN/ERRATA |
||
| MAX320CUA+T | PRODUCTION | |
| MAX320EUA+T | PRODUCTION | |
|
Oct 30, 2020 - 1702R2 ASSEMBLY |
||
| MAX320ESA+ | PRODUCTION | |
| MAX320ESA+T | PRODUCTION | |
|
Sep 19, 2018 - 1753N ASSEMBLY |
||
| MAX320EUA+ | PRODUCTION | |
| MAX320EUA+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MAX320 yet. Have something to say?
Start a Discussion on EngineerZone®