MAX3174
PRODUCTION+3.3V Multiprotocol Software-Selectable Cable Terminators and Transceivers
Save Board Space by Replacing Discrete Resistor Networks and Expensive Relays
- Part Models
- 2
- 1ku List Price
- Starting From $9.99
Overview
- Industry's First +3.3V Multiprotocol Termination Networks and Transceiver
- Certified TBR-1 and TBR-2 Compliant (NET1 and NET2)
- Supports V.28 (RS-232), V.11 (RS-422, RS-530, RS-530A, RS-449, V.36, and X.21) V.10 and V.35
- 3V/5V Logic-Compatible I/O
- Software-Selectable DTE/DCE
- Replaces Discrete Resistor Termination Networks and Expensive Relays
- 10µs Receiver Input Deglitching (MAX3172 only)
- Available in Small 28-Pin SSOP Packages
- Transmitter Output Fault Protected to ±15V, Tolerates Cable Miswiring
The MAX3172/MAX3174 contain five software-selectable multiprotocol cable termination networks. Each network is capable of terminating V.11 (RS-422, RS-530, RS-530A, RS-449, V.36, and X.21) with a 100Ω differential load, V.35 with a T-network load, or V.28 (RS-232) and V.10 (RS-423) with an open circuit load for use with transceivers having on-chip termination. The devices replace discrete resistor termination networks and expensive relays required for multiprotocol termination. The MAX3172/MAX3174, along with the MAX3170 and MAX3171/MAX3173, form a complete +3.3V software-selectable DTE or DCE interface port supporting V.11/RS-422, RS-530, RS-530A, V.36/RS-449, V.35, V.28/RS-232, V.10/RS-423, and X.21 serial interfaces.
In addition to the five multiprotocol cable termination networks, the MAX3172/MAX3174 contain a 1Tx/1Rx multiprotocol transceiver designed to use V+ and V- generated by the MAX3171/MAX3173 charge pump. The MAX3172/MAX3174 transceiver is software selectable between V.10 and V.28 modes of operation. The MAX3172 features 10µs deglitching on the V.10/V.28 receiver input to facilitate unterminated operation while the MAX3174 is used in applications that do not require deglitching on the serial handshake signals. These devices are available in a 28-pin SSOP package.
Applications
- CSUs/DSUs
- Data Networking
- Data Routers
- PCI Cards
- Telecommunications
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX3174CAI+ | 28-Lead SSOP (10.33mm x 5.38mm x 1.99mm) | ||
| MAX3174CAI+T | 28-Lead SSOP (10.33mm x 5.38mm x 1.99mm) |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Interface Transceivers 3 | ||
| MAX3170 | PRODUCTION | +3.3V, Multiprotocol, 3 Tx/3 Rx, Software-Selectable Clock/Data Transceiver |
| MAX3171 | PRODUCTION | +3.3V Multiprotocol 3Tx/3Rx Software-Selectable Control Transceivers |
| MAX3173 | PRODUCTION | +3.3V Multiprotocol 3Tx/3Rx Software-Selectable Control Transceivers |