MAX3162
PRODUCTION+3.0V to +5.5V, 1µA, RS-232/RS-485/422 Multiprotocol Transceivers
Industry's-First +3V, 1µA Multiprotocol Interface Solution
- Part Models
- 4
- 1ku List Price
- Starting From $10.89
Overview
- Flexible Options for RS-232 and RS-422/485 Operation in One Package
- Simultaneous 2TX/2RX RS-232 and Half-Duplex
- RS-485 Transceiver Operation (MAX3162)
- Pin-Programmable as Either 2TX/2RX RS-232 or Half/Full RS-485 Transceiver (MAX3160, MAX3161)
- Integrated Protection Increases Robustness
- Transmitters and Receivers Protected Against Wiring Faults
- True Fail-Safe Receiver Prevents False Transition on Receiver Input Short or Open
- Short-Circuit Protection Over the Entire Common- Mode Voltage Range
- Thermal Protection from Excessive Power Dissipation
- Slew Rate Limiting Minimizes EM and Reduces Cable Reflections
- Integrated Charge-Pump Circuitry Saves Board Space
- Eliminates the Need for a Bipolar ±12V Supply
- Enables Single-Supply Operation From +3V to +5.5V Voltage Supply
- 1µA Shutdown Supply Current Saves Power
- Allows Up to 256 Transceivers on the Bus
The MAX3160/MAX3161/MAX3162 are programmable RS-232/RS-485/422 multiprotocol transceivers. The MAX3160/MAX3161 are pin programmable as a 2TX/2RX RS-232 interface or a single RS-485/422 transceiver. The MAX3162 is configured as a 2TX/2RX RS-232 interface and a single RS-485/422 transceiver simultaneously.
All devices incorporate a proprietary low-dropout transmitter output stage and an on-board dual charge pump to allow RS-232 and RS-485/422 compliant performance from a +3V to +5.5V supply. These devices also feature pin-selectable transmitter slew rates for both RS-232 and RS-485/422 modes. Slew-rate limiting minimizes EMI and reduces reflections caused by improperly terminated cables, allowing error-free data transmission up to 250kbps. Disabling slew-rate limiting allows these devices to transmit at data rates up to 10Mbps in RS-485/422 mode and up to 1Mbps in RS-232 mode.
The MAX3160/MAX3162 offer a flow-through pinout that facilitates board layout. The MAX3160/MAX3161/MAX3162 are available in tiny SSOP packages and operate from -40°C to +85°C.
Applications
- Industrial Controls
- Networking
- Peripherals
- Point-of-Sale Equipment
- RS-232 to RS-485 Interface Converters
Documentation
Data Sheet 1
Design Note 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX3162CAI+ | SSOP | ||
| MAX3162CAI+T | SSOP | ||
| MAX3162EAI+ | SSOP | ||
| MAX3162EAI+T | SSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571B PIN/ERRATA |
||
| MAX3162CAI+T | PRODUCTION | |
| MAX3162EAI+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Interface Transceivers 6 | ||
| MAX3170 | PRODUCTION | +3.3V, Multiprotocol, 3 Tx/3 Rx, Software-Selectable Clock/Data Transceiver |
| MAX3171 | PRODUCTION | +3.3V Multiprotocol 3Tx/3Rx Software-Selectable Control Transceivers |
| MAX3172 | PRODUCTION | +3.3V Multiprotocol Software-Selectable Cable Terminators and Transceivers |
| MAX3080 | PRODUCTION | Fail-Safe, High-Speed (10Mbps), Slew-Rate-Limited RS-485/RS-422 Transceivers |
| MAX3222 | PRODUCTION | 3.0V to 5.5V, Low-Power, Up to 1Mbps, True RS-232 Transceivers |
| MAX3161 | PRODUCTION | +3.0V to +5.5V, 1µA, RS-232/RS-485/422 Multiprotocol Transceivers |