MAX313F
PRODUCTIONQuad, Rail-to-Rail, Fault-Protected, SPST Analog Switches
- Part Models
- 3
- 1ku List Price
- Starting From $9.42
Overview
- No Power-Supply Sequencing Required
- Rail-to-Rail Signal Handling
- All Switches Off with Power Off
- All Switches Off when V+ is Off and V- is On
- ±40V Fault Protection with Power Off
- ±36V Fault Protection with ±15V Supplies
- Control Line Fault Protection from V- - 0.3V to V- + 40V
- Pin Compatible with Industry-Standard DG411/DG412/DG413
- 600ns (typ) Fault Response Time
- 10Ω (max) RON with ±15V Supplies
- ±4.5V to ±20V Dual Supplies
- +9V to +36V Single Supply
- TTL- and CMOS-Compatible Logic Inputs with ±15V or Single +9V to +15V Supplies
The MAX312F/MAX313F/MAX314F are quad, single-pole/single-throw (SPST), fault-protected analog switches. They are pin compatible with the industry-standard nonprotected MAX312/MAX313/MAX314. These switches feature fault-protected inputs and rail-to-rail signal-handling capability. All analog signal terminals are protected from overvoltage faults up to ±36V with power on and up to ±40V with power off. During a fault condition, the COM_, NO_, or NC_ terminal becomes an open circuit and only microamperes of leakage current flow from the source. On-resistance is 10Ω (max) and is matched between switches to 0.5Ω (max) at +25°C.
The MAX312F has four normally closed (NC) switches. The MAX313F has four normally open (NO) switches. The MAX314F has two NC and two NO switches. These CMOS switches operate with dual power supplies ranging from ±4.5V to ±20V or a single supply between +9V and +36V. All digital inputs have +0.8V and +2.4V logic thresholds, ensuring both TTL and CMOS logic compatibility when using ±15V or a single +12V supply.
For supply voltages of ±5V, +5V, and +3V, refer to the MAX4711/MAX4712/MAX4713 data sheet.
Applications
- Automated Test Equipment (ATE)
- Avionics
- Communication Systems
- Data Acquisition
- Hot Swap
- Industrial and Process Control Systems
- Redundant/Backup Systems
- Signal Routing
- Test Equipment
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX313FEPE+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| MAX313FESE+ | 16-Lead SOIC (3.9mm x 9.9mm x 1.55mm) | ||
| MAX313FESE+T | 16-Lead SOIC (3.9mm x 9.9mm x 1.55mm) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- MAX313
- MAX313L
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Latest Discussions
No discussions on MAX313F yet. Have something to say?
Start a Discussion on EngineerZone®