MAX310

PRODUCTION

8-Channel, CMOS RF Video Multiplexer

Viewing:

Overview

  • -76dB Typical Off Isolation at 5MHz
  • -63dB Typical "All Channel Off" Isolation at 5MHz
  • Phase Shift Match Between Channels, <1 ° at 5MHz
  • Break-Before-Make Switching
  • Wide Supply Range, ±4.5V to ±16.5V and Single Supply
  • Symmetrical, Bl-directional Operation
  • Latch-Up Proof Construction
MAX310
8-Channel, CMOS RF Video Multiplexer
MAX310, MAX311: Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX310 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed