MAX309
PRODUCTIONPrecision, 8-Channel/Dual 4-Channel, High-Performance, CMOS Analog Multiplexers
- Part Models
- 10
- 1ku List Price
- Starting From $5.90
Overview
- Guaranteed On-Resistance Match Between Channels, < 5Ω Max
- Low On-Resistance, < 100Ω Max
- Guaranteed Flat On-Resistance over Specified Signal Range, 7Ω Max
- Guarateed Low Charge Injection, < 10pC
- NO-Off Leakage Current < 5nA at +85°C
- COM-Off Leakage Current < 20nA at +85°C
- ESD Protection > 2000V
- Plug-In Upgrade for Industry-Standard DG408/DG409/DG508A/DG509A
- Single-Supply Operation (+5V to +30V)
- Bipolar-Supply Operation (±5V to ±20V)
- Low Power Consumption, < 300µW
- Rail-to-Rail Signal Handling
- TTL/CMOS-Logic Compatible
The MAX308/MAX309 precision, monolithic, CMOS analog multiplexers (muxes) offer low on-resistance (less than 100Ω), which is matched to within 5Ω between channels and remains flat over the specified analog signal range (7Ω max). They also offer low leakage over temperature (NO-off leakage current less than 5nA at +85°C) and fast switching speeds (transition time less than 250ns). The MAX308 is a single-ended 1-of-8 device, and the MAX309 is a differential 2-of-4 device.
The MAX308/MAX309 are fabricated with Maxim's improved 44V silicon-gate process. Design improvements yield extremely low charge injection (less than 10pC) and guarantee electrostatic discharge protection greater than 2000V.
These muxes operate with a single +5V to +30V supply or bipolar ±5V to ±20V supplies, while retaining TTL/CMOS-logic input compatibility and fast switching. CMOS inputs provide reduced input loading. These improved parts are plug-in upgrades for the industry-standard DG408, DG409, DG508A, and DG509A.
Applications
- Audio-Signal Routing
- Automated Test Equipment (ATE)
- Battery-Powered Applications
- Communication Systems
- Guidance and Control Systems
- Heads-Up Displays
- Military Radios
- PBX, PABX
- Sample-and-Hold Circuits
Documentation
Data Sheet 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX309CPE+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| MAX309CSE+ | Small-Outline IC Narrow (0.15in) | ||
| MAX309CSE+T | Small-Outline IC Narrow (0.15in) | ||
| MAX309CUE+ | Thin Shrink Small-Outline Package | ||
| MAX309CUE+T | Thin Shrink Small-Outline Package | ||
| MAX309EPE+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| MAX309ESE+ | Small-Outline IC Narrow (0.15in) | ||
| MAX309ESE+T | Small-Outline IC Narrow (0.15in) | ||
| MAX309EUE+ | Thin Shrink Small-Outline Package | ||
| MAX309EUE+T | Thin Shrink Small-Outline Package |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 29, 2026 - 2444A WAFER FAB |
||
| MAX309CPE+ | PRODUCTION | |
| MAX309CSE+ | PRODUCTION | |
| MAX309CSE+T | PRODUCTION | |
| MAX309CUE+ | PRODUCTION | |
| MAX309CUE+T | PRODUCTION | |
| MAX309EPE+ | PRODUCTION | |
| MAX309ESE+ | PRODUCTION | |
| MAX309ESE+T | PRODUCTION | |
| MAX309EUE+ | PRODUCTION | |
| MAX309EUE+T | PRODUCTION | |
|
Apr 20, 2026 - 2571A PIN/ERRATA |
||
| MAX309CSE+T | PRODUCTION | |
| MAX309ESE+T | PRODUCTION | |
|
Feb 7, 2019 - 1754A ASSEMBLY |
||
| MAX309CUE+ | PRODUCTION | |
| MAX309CUE+T | PRODUCTION | |
| MAX309EUE+ | PRODUCTION | |
| MAX309EUE+T | PRODUCTION | |
|
Apr 20, 2026 - 2571B PIN/ERRATA |
||
| MAX309CUE+T | PRODUCTION | |
| MAX309EUE+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- MAX309
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.