MAX3080
PRODUCTIONFail-Safe, High-Speed (10Mbps), Slew-Rate-Limited RS-485/RS-422 Transceivers
- Part Models
- 6
- 1ku List Price
- Starting From $1.93
Overview
- For Fault-Tolerant Applications:
MAX3430: ±80V Fault-Protected, Fail-Safe, 1/4- Unit Load, +3.3V RS-485 Transceiver - For Low-Voltage Applications:
MAX3362: +3.3V, High-Speed, RS-485/RS-422 Transceiver in a SOT23 Package - For Multiple Transceiver Applications:
MAX3030E-MAX3033E: ±15kV ESD-Protected, +3.3V, Quad, RS-422 Transmitters
MAX3040-MAX3045: ±10kV ESD-Protected, Quad, +5V, RS-485/RS-422 Transmitters
The MAX3080-MAX3089 high-speed transceivers for RS-485/RS-422 communication contain one driver and one receiver. These devices feature fail-safe circuitry, which guarantees a logic-high receiver output when the receiver inputs are open or shorted. This means that the receiver output will be a logic high if all transmitters on a terminated bus are disabled (high impedance). The MAX3080/MAX3081/MAX3082 feature reduced slew-rate drivers that minimize EMI and reduce reflections caused by improperly terminated cables, allowing error-free data transmission up to 115kbps. The MAX3083/MAX3084/MAX3085 offer higher driver output slew-rate limits, allowing transmit speeds up to 500kbps. The MAX3086/MAX3087/MAX3088's driver slew rates are not limited, making transmit speeds up to 10Mbps possible. The MAX3089's slew rate is selectable between 115kbps, 500kbps, and 10Mbps by driving a selector pin with a single three-state driver.
These transceivers typically draw 375µA of supply current when unloaded, or when fully loaded with the drivers disabled.
All devices have a 1/8-unit-load receiver input impedance that allows up to 256 transceivers on the bus. The MAX3082/MAX3085/MAX3088 are intended for halfduplex communications, while the MAX3080/MAX3081/ MAX3083/MAX3084/MAX3086/MAX3087 are intended for full-duplex communications. The MAX3089 is selectable between half-duplex and full-duplex operation. It also features independently programmable receiver and transmitter output phase via separate pins.
Applications
- Industrial-Control Local Area Networks
- Level Translators
- RS-422/RS-485 Communications
- Transceivers for EMI-Sensitive Applications
Documentation
Data Sheet 1
Reliability Data 1
Technical Articles 6
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX3080CPD+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| MAX3080CSD+ | Small-Outline IC, Narrow (0.15in) | ||
| MAX3080CSD+T | Small-Outline IC, Narrow (0.15in) | ||
| MAX3080EPD+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| MAX3080ESD+ | Small-Outline IC, Narrow (0.15in) | ||
| MAX3080ESD+T | Small-Outline IC, Narrow (0.15in) |
This is the most up-to-date revision of the Data Sheet.