MAX3057
PRODUCTION±80V Fault-Protected, 2Mbps, Low Supply Current CAN Transceivers
- Part Models
- 2
- 1ku List Price
- Starting From $3.03
Overview
- ±80V Fault Protection for 42V Systems
- Four Operating Modes
- High-Speed Operation Up to 2Mbps
- Slope-Control Mode to Reduce EMI (40kbps to 500kbps)
- Standby Mode
- Low-Current Shutdown Mode
- AutoShutdown when Device Is Inactive (MAX3050)
- Automatic Wake-Up from Shutdown (MAX3050)
- Thermal Shutdown
- Current Limiting
- Fully Compliant with the ISO-11898-2 Standard (MAX3050 Only)
The MAX3050/MAX3057 interface between the CAN protocol controller and the physical wires of the bus lines in a controller area network (CAN). They are primarily intended for systems requiring data rates up to 2Mbps and feature ±80V fault protection against short circuits in high-voltage power buses. They provide differential transmit capability to the bus and differential receive capability to the CAN controller.
The MAX3050/MAX3057 have four modes of operation: high speed, slope control, standby, and shutdown. High-speed mode allows data rates up to 2Mbps. In slope-control mode, data rates are 40kbps to 500kbps, so the effects of EMI are reduced, and unshielded twisted or parallel cable can be used. In standby mode, the transmitters are shut off and the receivers are put into low-current mode. In shutdown mode, the transmitter and receiver are switched off.
The MAX3050 has an AutoShutdown function that puts the device into a 15µA shutdown mode when the bus or CAN controller is inactive for 4ms or longer.
The MAX3050/MAX3057 are available in an 8-pin SO package and are specified for operation from -40°C to +125°C.
Applications
- HVAC Controls
- Telecom 72V Systems
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX3057ASA+ | Small-Outline IC Narrow (0.15in) | ||
| MAX3057ASA+T | Small-Outline IC Narrow (0.15in) |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Interface Transceivers 4 | ||
| MAX3053 | PRODUCTION | ±80V Fault-Protected, 2Mbps, Low Supply Current CAN Transceiver |
| MAX3054 | PRODUCTION | ±80V Fault-Protected/Tolerant CAN Transceiver |
| MAX3056 | Obsolete | ±80V Fault-Protected/Tolerant CAN Transceiver |
| MAX3055 | PRODUCTION | ±80V Fault-Protected/Tolerant CAN Transceiver |