MAX3056

Obsolete

±80V Fault-Protected/Tolerant CAN Transceiver

Industry's First ±80V Fault Protected and Fault Tolerant CAN Transceiver Is ideal for 42V Battery Systems

Viewing:

Overview

  • ±80V Fault Protection
  • Low RFI/Excellent EMC Immunity
  • Full Wake-Up Capability During Failure Modes
  • Bus Failure Management
  • Support Single-Wire Transmission Mode with Ground Offset Voltages Up to 1.5V
  • Thermally Protected
  • Do Not Disturb the Bus Line when Unpowered
  • Low-Current Sleep and Standby Mode with Wake-Up Through Bus Lines
  • Up to 250kbps Data Rate (MAX3054)
  • Pin and Functionally Compatible with TJA1054
MAX3056
±80V Fault-Protected/Tolerant CAN Transceiver
MAX3054, MAX3055, MAX3056: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed