MAX305

PRODUCTION

Precision, Dual, High-Speed Analog Switches

Viewing:

Overview

  • Low On-Resistance < 22Ω Typical (35Ω Max)
  • Guaranteed Matched On-Resistance Between Channels < 2Ω
  • Guaranteed Flat On-Resistance over Full Analog Signal Range Δ3Ω Max
  • Guaranteed Charge Injection < 15pC
  • Guaranteed Off-Channel Leakage < 6nA at +85°C
  • Single-Supply Operation (+10V to +30V)
  • Bipolar-Supply Operation (±4.5V to ±20V)
  • TTL-/CMOS-Logic Compatible
  • Rail-to-Rail Analog Signal Handling Capability
MAX305
Precision, Dual, High-Speed Analog Switches
MAX301, MAX303, MAX305: Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed