MAX28200
PRODUCTION16-Bit Microcontroller with ADC and I²C
Versatile, Low-Power Microcontroller Includes Dual 10-Bit ADC Channels and 4 GPIO in a Small, 1.7mm x 1.8mm Package
- Part Models
- 2
- 1ku List Price
- Starting From $0.73
Overview
- High-Performance, Low-Power, 16-Bit RISC Core
- Internal 12MHz Oscillator Requires No External Components
- Two-Channel, 10-Bit 93.75ksps ADC
- I²C Slave Peripheral
- 400kHz Operating Frequency
- Flash Bootloader Function
- Wakeup from Ultra-Low Power Stop Mode on I²C Address Match
- 16-Bit PWM Timer Output
- Wake-Up Timer
- SHA-3 KMAC Secure Authentication with RNG
- 1.71V to 3.63V Operating Voltage
- 16-Bit Instruction Word, 16-Bit Data Bus
- Memory Features
- 16KB Flash Memory
- 2KB Data SRAM
- -40°C to +85°C Operating Temperature
- Low Power Consumption
- 0.2µA (typ), 2.0µA (max) in Stop Mode, TA = +25°C, Power-Fail Monitor Disabled
- 2.7mA (typ) at 12MHz in Active Mode
- 1.7mm x 1.8mm x 0.5mm 12-Bump WLP Package
The MAX28200 is a low-power, 16-bit MAXQ® microcontroller (µC) designed for low-power applications, including smart phones and consumer electronics. The device combines a powerful 16-bit RISC microcontroller with a 10-bit, 93.75ksps ADC along with an I²C communications port. The device includes four GPIO pins. The device includes 16KB of flash memory and 2KB of data SRAM. Additional utility ROM space includes macros such as an I²C bootloader to enable flash memory firmware updates in the field. The device provides NIST SP 800-185 compliant secure hash algorithm (SHA-3) KMAC challenge and response authentication and can be paired with other SHA-3 devices.
For the ultimate in low-power battery-operated performance, the device includes an ultra-low-power stop mode. In this mode, the minimum amount of circuitry is powered. The device wakes up on a matching I²C address. Wake-up sources also include external interrupts, the power-fail warning, and a wake-up timer interrupts. The microcontroller runs from a wide 1.71V to 3.63V operating voltage.
Applications
- Consumer Electronics
- Smartphones
Documentation
Data Sheet 1
User Guide 1
Design Note 1
Technical Articles 1
Video 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX28200EWC+T | 12-WLCSP-N/A | ||
| MAX28200EWC+U | 12-WLCSP-N/A |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 21, 2025 - 2453N ASSEMBLY |
||
| MAX28200EWC+T | PRODUCTION | |
| MAX28200EWC+U | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.